![KVA-MS](https://assets-cdn.helukabel.com/suppliers/Helukabel/documents/pf/shop/M90800_1520x1160.jpg)
![KVA-MS](https://assets-cdn.helukabel.com/suppliers/Helukabel/documents/pf/shop/M90800_1520x1160.jpg)
KVA-MS PG 11 (CD 4.0-6.5 mm) SZ 20 TL 6
Part no. 96149
Base price. Surcharges are added for metal, price increases, packaging, shipping and to reach minimum order values according to the General Terms & Conditions. For details, see shopping cart.
Item Details KVA-MS PG 11 (CD 4.0-6.5 mm) SZ 20 TL 6
- Part no.
- 96149
- Item description
- KVA-MS PG 11 (CD 4.0-6.5 mm) SZ 20 TL 6
- Thread type
- Insert coulour
- yellow
- Cable Ø from / to mm
- 4.0 - 6.5
- Thread length mm
- 6.0
- Spanner size mm
- 20
- Pieces per Packaging Unit
- 50
- anbruchfähig
- no
- EAN/GTIN
- 4060892354892
- Customs tariff number
- 74122000
Technical Data KVA-MS PG 11 (CD 4.0-6.5 mm) SZ 20 TL 6
Nickel plated brass sealing gland | |
Temperature range | -20°C to +105°C |
Protection class | IP 68 - 10 bar |
Details KVA-MS PG 11 (CD 4.0-6.5 mm) SZ 20 TL 6
Cable Structure
- Material: Brass, nickel plated
- Seal: Soft PVC
- O-ring: Nitrile butadiene rubber (NBR)
- with colour-coded Soft PVC inserts
Properties
- easy to assemble, time and cost savings
- Large-area sealing
- large clamping areas
Tests
- Test standard EN 60423 (metric thread)
Notes
- Legend:
- Dimensions
- TD - Thread Diameter
- TL - Thread Length
- SZ - Spanner Size
Application
- Machine and plant construction
- Robotics
- Automation technology
- Vehicle construction and shipbuilding
- Railway technology
- Installation technology
- Control cabinet construction
Downloads KVA-MS PG 11 (CD 4.0-6.5 mm) SZ 20 TL 6
Accessories
Products that match this product