KVA-MFD-MS M32 x 1.5 (CD 4x8.0 mm)
Part no. 93425
Base price. Surcharges are added for metal, price increases, packaging, shipping and to reach minimum order values according to the General Terms & Conditions. For details, see shopping cart.
Item Details KVA-MFD-MS M32 x 1.5 (CD 4x8.0 mm)
- Part no.
- 93425
- Item description
- KVA-MFD-MS M32 x 1.5 (CD 4x8.0 mm)
- Brass surcharge
- yes
- Thread type
- metric
- Size
- M32 x 1.5
- Number holes x cable Ø mm
- 4 x 8.0
- Thread length mm
- 8.0
- Spanner size mm
- 35
- Pieces per Packaging Unit
- 25
- Individual quantities available
- no
- EAN / GTIN
- 4060892355516
- Customs tariff number
- 74122000
Technical Data KVA-MFD-MS M32 x 1.5 (CD 4x8.0 mm)
Nickel plated brass sealing gland | |
Temperature range | -20°C to +105°C |
Protection class | IP 68 - 10 bar |
Details KVA-MFD-MS M32 x 1.5 (CD 4x8.0 mm)
Cable Structure
-
- Material: Brass, nickel plated
-
- Seal: Soft PVC
-
- O-ring: Nitrile butadiene rubber (NBR)
-
- with multiple sealing inserts made of Soft PVC inserts
Properties
-
- easy to assemble, time and cost savings
-
- Large-area sealing
Tests
-
- Test standard EN 60423 (metric thread)
Notes
-
- Protection class IP 68, if the bore diameter in the sealing insert area is equal to the cable diameter.
-
- Legend:
- Dimensions
- TD - Thread Diameter
- TL - Thread Length
- SZ - Spanner Size
Application
-
- Machine and plant construction
-
- Robotics
-
- Automation technology
-
- Vehicle construction and shipbuilding
-
- Railway technology
-
- Installation technology
-
- Control cabinet construction