KVA-MFD-MS PG 13.5 (CD 3x2.0 mm)
Part no. 92052
Base price. Surcharges are added for metal, price increases, packaging, shipping and to reach minimum order values according to the General Terms & Conditions. For details, see shopping cart.
Item Details KVA-MFD-MS PG 13.5 (CD 3x2.0 mm)
- Part no.
- 92052
- Item description
- KVA-MFD-MS PG 13.5 (CD 3x2.0 mm)
- Thread type
- Number holes x cable Ø mm
- 3 x 2.0
- Thread length mm
- 6.5
- Spanner size mm
- 24
- Pieces per Packaging Unit
- 50
- anbruchfähig
- no
- EAN/GTIN
- 4060892356278
- Customs tariff number
- 74122000
Technical Data KVA-MFD-MS PG 13.5 (CD 3x2.0 mm)
Nickel plated brass sealing gland | |
Temperature range | -20°C to +105°C |
Protection class | IP 68 - 10 bar |
Details KVA-MFD-MS PG 13.5 (CD 3x2.0 mm)
Cable Structure
- Material: Brass, nickel plated
- Seal: Soft PVC
- O-ring: Nitrile butadiene rubber (NBR)
- with multiple sealing inserts made of Soft PVC inserts
Properties
- easy to assemble, time and cost savings
- Large-area sealing
Tests
- Test standard EN 60423 (metric thread)
Notes
- Protection class IP 68, if the bore diameter in the sealing insert area is equal to the cable diameter.
- Legend:
- Dimensions
- TD - Thread Diameter
- TL - Thread Length
- SZ - Spanner Size
Application
- Machine and plant construction
- Robotics
- Automation technology
- Vehicle construction and shipbuilding
- Railway technology
- Installation technology
- Control cabinet construction
Downloads KVA-MFD-MS PG 13.5 (CD 3x2.0 mm)
Accessories
Products that match this product