KOMPOFLEX® JZ-500 black 7 G 10 mm²
Part no. 26202
Base price. Surcharges are added for metal, price increases, packaging, shipping and to reach minimum order values according to the General Terms & Conditions. For details, see shopping cart.
Item Details KOMPOFLEX® JZ-500 black 7 G 10 mm²
- Part no.
- 26202
- Item description
- KOMPOFLEX® JZ-500 black 7 G 10 mm²
- Outer Ø mm (approx.)
- 20.6
- Cu-weight kg/km
- 672.0
- Weight kg/km (approx.)
- 1102.0
- Copper base in EUR / 100 kg
- 150
- Metres per Packaging Unit
- 500, 1000
- Cut-to-length service available
- yes
- EAN / GTIN
- 4060892047237
- Customs tariff number
- 85444995
Technical Data KOMPOFLEX® JZ-500 black 7 G 10 mm²
All technical data can be found in the data sheet in the Downloads section |