![KOMPOFLEX® JZ-500-C / KOMPOFLEX® OZ-500-C](https://assets-cdn.helukabel.com/suppliers/Helukabel/documents/pf/shop/M26217_PF_1520x1160.jpg)
![KOMPOFLEX® JZ-500-C / KOMPOFLEX® OZ-500-C](https://assets-cdn.helukabel.com/suppliers/Helukabel/documents/pf/shop/M26217_PF_1520x1160.jpg)
KOMPOFLEX® OZ-500-C black 2 x 6 mm²
Part no. 26287
Base price. Surcharges are added for metal, price increases, packaging, shipping and to reach minimum order values according to the General Terms & Conditions. For details, see shopping cart.
Item Details KOMPOFLEX® OZ-500-C black 2 x 6 mm²
- Part no.
- 26287
- Item description
- KOMPOFLEX® OZ-500-C black 2 x 6 mm²
- Outer Ø mm (approx.)
- 13.5
- Cu-weight kg/km
- 176.0
- Weight kg/km (approx.)
- 391.0
- Copper base in EUR / 100 kg
- 150
- Metres per Packaging Unit
- 100, 500, 1000
- Cut-to-length service available
- yes
- EAN / GTIN
- 4060892054372
- Customs tariff number
- 85444995
Technical Data KOMPOFLEX® OZ-500-C black 2 x 6 mm²
All technical data can be found in the data sheet in the Downloads section |