KH-BUS FRNC STATIC green 2 x 1,5 mm² + 2 x 2 x 0,6 mm
Part no. 81447
Base price. Surcharges are added for metal, price increases, packaging, shipping and to reach minimum order values according to the General Terms & Conditions. For details, see shopping cart.
Item Details KH-BUS FRNC STATIC green 2 x 1,5 mm² + 2 x 2 x 0,6 mm
- Part no.
- 81447
- Item description
- KH-BUS FRNC STATIC green 2 x 1,5 mm² + 2 x 2 x 0,6 mm
- Outer Ø mm (approx.)
- 8
- Cu factor per km
- 53.0
- Weight kg/km (approx.)
- 93.0
- Copper base in EUR / 100 kg
- 150
- Feet per Packaging Unit
- 100, 500, 1000
- Cut-to-length service available
- yes
- EAN / GTIN
- 4060892315527
- Customs tariff number
- 85444991
Technical Data KH-BUS FRNC STATIC green 2 x 1,5 mm² + 2 x 2 x 0,6 mm
All technical data can be found in the data sheet in the Downloads section |