JZ-HF-FCY grey 5 G 0.5 mm² Part no. 12911
  • UL certification
  • CSA certification
  • EAC certification
  • Suitable for drag chains
  • Length marking in metres
  • UKCA certification
  • PVC drag chain cable
  • EMC-preferred type
  • oil resistant
€ 1.718,84 / 100 metre  
Base price. Surcharges are added for price increases, packaging, shipping and to reach minimum order values according to the General Terms & Conditions. For details, see shopping cart.
Login now

Item Details

Part no.
12911
Item description
JZ-HF-FCY grey 5 G 0.5 mm²
AWG (approx.)
20
Outer Ø mm (approx.)
7.4
Cu factor per km
56.0
Weight kg/km (approx.)
77.0
Copper base in EUR / 100 kg
150
Metres per Packaging Unit
100, 500, 1000
Cut-to-length service available
yes
EAN / GTIN
4060892131240
Customs tariff number
85444995

Technical Data

PVC drag chain cable acc. to UL-Std. 758 (AWM) Style 2570, CSA-Std. C22.2 No. 210 - AWM I/II A/B
Temperature range flexible -5°C to +80°C
fixed -40°C to +80°C
Nominal voltage VDE AC U0/U 300/500 V
UL (AWM) AC 1000 V
Test voltage core/core 4000 V
Breakdown voltage 8000 V
Coupling resistance at 30 MHz, approx. 250 Ohm/km
Minimum bending radius flexible 10x Outer-Ø
fixed 5x Outer-Ø

Details

Cable Structure

      • Copper wire bare, finely stranded acc. to DIN VDE 0295 Class 5 / IEC 60228 Class 5
      • Core insulation: Special-PVC acc. to DIN VDE 0207-363-3 / DIN EN 50363-3 (compound type TI2), UL-Std. 1581
      • Core identification acc. to DIN VDE 0293-334, black cores with consecutive labeling in white digits
      • Protective conductor: starting with 3 cores,
      • G = with protective conductor GN-YE, in the outer layer,
      • x = without protective conductor (OZ)
      • Cores stranded in layers with optimally matched lay lengths
      • Foil wrapping over each stranding layer
      • Screen: braided screen of tinned copper wires, approx. coverage 85%
      • Outer sheath: Special-PVC acc. to DIN VDE 0207-363-4-1 / DIN EN 50363-4-1 (compound type TM5), UL-Std. 1581
      • Sheath colour: grey (RAL 7001)
      • Length marking: in metres

Properties

      • resistant to: oil
      • low adhesion
      • suitable for use in drag chains
      • the materials used during manufacturing are cadmium-free, contain no silicone and are free from substances harmful to the wetting properties of lacquers

Tests

      • flame-retardant acc. to DIN VDE 0482-332-1-2 / DIN EN 60332-1-2 / IEC 60332-1-2, UL VW-1, CSA FT1
      • oil-resistant acc. to DIN VDE 0473-811-404 / DIN EN 60811-404 / IEC 60811-404
      • certifications and approvals:
      • EAC

Notes

      • the conductor is metrically (mm²) constructed, AWG numbers are approximated, and are for reference only
      • for use in energy supply systems:
      • 1) the assembly instructions must be observed
      • 2) for further application parameters, please refer to the selection tables
      • 3) for special applications, we recommend contacting us and using our data entry form for energy supply systems

Application

      • UL/CSA approved, highly flexible PVC drag chain cable for installation in dry, damp and wet rooms with free movement, without tensile stress and without forced motion control. Suitable for frequent lifting and bending stress in machine and tool construction. Due to the high screening density, interference-free transmission of signals or pulses is ensured. EMC= Electromagnetic Compatibility; in order to optimise EMC properties, we recommend a double-sided and all-round large contact area of the copper braiding.
Info Circlechevron-leftAlertBrowse fileDownload fileFileImagePdfWordTextExcelPowerpointArchiveCsvAudioVideoSpinnerCalendarSort NoneSort ASCSort DESCReturn arrowMinusYouTubeSyncVisibleInvisible