JZ-604-FCY TC TRAY CABLE black 5 G 1 mm²
Part no. 69753
- TC-ER (exposed run), NFPA 79
- +90°C
- EMC-preferred type
Base price. Surcharges are added for metal, price increases, packaging, shipping and to reach minimum order values according to the General Terms & Conditions. For details, see shopping cart.
Item Details JZ-604-FCY TC TRAY CABLE black 5 G 1 mm²
- Part no.
- 69753
- Item description
- JZ-604-FCY TC TRAY CABLE black 5 G 1 mm²
- AWG (approx.)
- 18
- Outer Ø mm (approx.)
- 10.6
- Cu factor per km
- 88.0
- Weight kg/km (approx.)
- 165.0
- Copper base in EUR / 100 kg
- 150
- Metres per Packaging Unit
- 100, 500, 1000
- Cut-to-length service available
- yes
- EAN / GTIN
- 4060892031823
- Customs tariff number
- 85444995
Technical Data JZ-604-FCY TC TRAY CABLE black 5 G 1 mm²
PVC control and connection cable acc. to UL-Std. 1277 (TC), UL-Std. 1063 (MTW), UL-Std. 2277 (WTTC), UL-Std. 758 (AWM) Style 2587, CSA-Std. C22.2 No. 210 - AWM I/II A/B | |
Temperature range | flexible -5°C to +90°C fixed -40°C to +90°C |
Nominal voltage | UL (AWM) AC 600 V UL (TC) AC 600 V UL (WTTC) AC 1000 V UL (MTW) AC 600 V |
Test voltage core/core | 3000 V |
Breakdown voltage | 6000 V |
Coupling resistance | at 30 MHz, approx. 250 Ohm/km |
Minimum bending radius | flexible 10x Outer-Ø fixed 4x Outer-Ø |
Details JZ-604-FCY TC TRAY CABLE black 5 G 1 mm²
Cable Structure
-
- Copper wire bare, finely stranded acc. to DIN VDE 0295 Class 5 / IEC 60228 Class 5
-
- Core insulation: PVC acc. to UL-Std. 1277 (TC) Sec. 9
-
- Core identification acc. to DIN VDE 0293-334, black cores with consecutive labeling in white digits
-
- Protective conductor: starting with 3 cores,
- G = with protective conductor GN-YE, in the outer layer (JZ),
- x = without protective conductor (OZ)
-
- Cores stranded in layers with optimal lay lengths
-
- Fleece wrapping
-
- Screen: braided screen of tinned copper wires, approx. coverage 85%
-
- Outer sheath: PVC acc. to UL-Std. 1581 Tab. 50.182
-
- Sheath colour: black (RAL 9005)
-
- Length marking: in metres
Properties
-
- resistant to: oil, UV radiation (SUN RES)
-
- for outdoor use
-
- direct burial (DIR BUR)
-
- the materials used during manufacturing are cadmium-free, contain no silicone and are free from substances harmful to the wetting properties of lacquers
Tests
-
- flame-retardant acc. to CSA FT4
-
- oil-resistant acc. to UL Oil Res I, UL Oil Res II
-
- 90°C DRY/ 75°C WET acc. to UL Std. 1277 No. 9
-
- Cold Bend Test acc. to UL Std. 1277 No. 17
-
- Impact Test (-ER) acc. to UL Std. 1277 No. 23
-
- Crushing Test (-ER) acc. to UL Std. 1277 No. 24
-
- certifications and approvals:
- EAC
- Part numbers with protective conductor (GN-YE): for Class 1 Div. 2 explosive environments acc. to NEC Art. 501
Notes
-
- the conductor is metrically (mm²) constructed, AWG numbers are approximated, and are for reference only
Application
-
- NFPA 79 compliant, flexible control and connection cable for machinery in tool and plant constuction; suitable for installation in dry, damp and wet environments as well as outdoors. For underground installation and for open, unprotected installation from the cable rack to machines and industrial plants. EMC= Electromagnetic Compatibility; in order to optimise EMC properties, we recommend a double-sided and allround large contact area of the copper braiding.