JZ-602-RC-PUR grey 3 G 1.5 mm²
Part no. 12649
- PUR drag chain cable
Base price. Surcharges are added for price increases, packaging, shipping and to reach minimum order values according to the General Terms & Conditions. For details, see shopping cart.
Item Details JZ-602-RC-PUR grey 3 G 1.5 mm²
- Part no.
- 12649
- Item description
- JZ-602-RC-PUR grey 3 G 1.5 mm²
- AWG (approx.)
- 16
- Outer Ø mm (approx.)
- 7.4
- Cu factor per km
- 44.0
- Weight kg/km (approx.)
- 94.0
- Copper base in EUR / 100 kg
- 150
- Metres per Packaging Unit
- 100, 500, 1000
- Cut-to-length service available
- yes
- EAN / GTIN
- 4060892135330
- Customs tariff number
- 85444995
Technical Data JZ-602-RC-PUR grey 3 G 1.5 mm²
PUR drag chain cable acc. to UL-Std. 758 (AWM) Style 20939, CSA-Std. C22.2 No. 210 - AWM I/II A/B | |
Temperature range | flexible -5°C to +80°C fixed -40°C to +80°C |
Nominal voltage | UL (AWM) AC 600 V |
Test voltage core/core | 4000 V |
Breakdown voltage | 8000 V |
Minimum bending radius | flexible 7.5x Outer-Ø fixed 4x Outer-Ø |
Details JZ-602-RC-PUR grey 3 G 1.5 mm²
Cable Structure
-
- Copper wire bare, extra finely stranded acc. to DIN VDE 0295 Class 6 / IEC 60228 Class 6
-
- Core insulation: Special-PVC acc. to DIN VDE 0207-363-3 / DIN EN 50363-3 (compound type TI2), UL-Std. 1581
-
- Core identification acc. to DIN VDE 0293-334, black cores with consecutive labeling in white digits
-
- G = with protective conductor GN-YE, in the outer layer
-
- Cores stranded in layers with optimally matched lay lengths
-
- Fleece wrapping over each stranding layer
-
- Outer sheath: Special grade of full polyurethane acc. to DIN VDE 0207-363-10-2 / DIN EN 50363-10-2 (compound type TMPU)
-
- Sheath colour: grey (RAL 7001)
-
- Length marking: in metres
Properties
-
- resistant to: oil, UV radiation, ozone, oxygen, weathering effects, hydrolysis, microbes, coolants, hydraulic fluids, acids, alkalis, greases, seawater and wastewater
-
- highly abrasion-resistant, notch-resistant, tear-resistant, cut-resistant, wear-resistant, low adhesion
-
- for outdoor use
-
- suitable for use in drag chains
-
- the materials used during manufacturing are cadmium-free, contain no silicone and are free from substances harmful to the wetting properties of lacquers
Tests
-
- flame-retardant acc. to UL VW-1, CSA FT1
-
- oil-resistant acc. to DIN VDE 0473-811-404 / DIN EN 60811-404 / IEC 60811-404
-
- UV-resistant acc. to DIN EN ISO 4892-2
-
- weather-resistant acc. to DIN EN ISO 4892-2
-
- certifications and approvals:
- EAC
Notes
-
- the conductor is metrically (mm²) constructed, AWG numbers are approximated, and are for reference only
-
- for use in energy supply systems:
- 1) the assembly instructions must be observed
- 2) for further application parameters, please refer to the selection tables
- 3) for special applications, we recommend contacting us and using our data entry form for energy supply systems
Application
-
- For installation in dry, damp and wet rooms, as well as outdoors with free movement, without tensile stress and without forced motion control. Used as a highly flexible PUR drag chain cable well suited for frequent lifting and bending stress in machine and tool construction, in robotics and on permanently moving machine parts. RC= Robotics Cable