JZ-602-RC-CY black 12 G 1 mm²
Part no. 89964
- PVC drag chain cable
- EMC-preferred type
Base price. Surcharges are added for metal, price increases, packaging, shipping and to reach minimum order values according to the General Terms & Conditions. For details, see shopping cart.
Item Details JZ-602-RC-CY black 12 G 1 mm²
- Part no.
- 89964
- Item description
- JZ-602-RC-CY black 12 G 1 mm²
- AWG (approx.)
- 18
- Outer Ø mm (approx.)
- 12.1
- Cu-weight kg/km
- 184.0
- Weight kg/km (approx.)
- 242.0
- Copper base in EUR / 100 kg
- 150
- Metres per Packaging Unit
- 500, 1000
- Cut-to-length service available
- yes
- EAN / GTIN
- 4060892129742
- Customs tariff number
- 85444995
Technical Data JZ-602-RC-CY black 12 G 1 mm²
PVC drag chain cable acc. to UL-Std. 758 (AWM) Style 21179, CSA-Std. C22.2 No. 210 - AWM I/II A/B | |
Temperature range | flexible -5°C to +80°C fixed -40°C to +80°C |
Nominal voltage | UL (AWM) AC 1000 V |
Test voltage core/core | 3000 V |
Coupling resistance | at 30 MHz, approx. 250 Ohm/km |
Minimum bending radius | flexible 10x Outer-Ø fixed 5x Outer-Ø |
Details JZ-602-RC-CY black 12 G 1 mm²
Cable Structure
-
- Copper wire bare, extra finely stranded acc. to DIN VDE 0295 Class 6 / IEC 60228 Class 6
-
- Core insulation: PP
-
- Core identification acc. to DIN VDE 0293-334, black cores with consecutive labeling in white digits
-
- G = with protective conductor GN-YE, in the outer layer
-
- Cores stranded in layers with optimally matched lay lengths
-
- Fleece wrapping between stranded layers, foil wrapping over the outer layer
-
- Screen: braided screen of tinned copper wires, approx. coverage 85%
-
- Fleece wrapping
-
- Outer sheath: Special-PVC acc. to UL-Std. 758 (AWM) Style 21179, CSA-Std. C22.2 No. 210
-
- Sheath colour: black (RAL 9005)
-
- Length marking: in metres
Properties
-
- resistant to: UV radiation
-
- largely resistant to: acids, alkalis,
- at room temperature
-
- low adhesion
-
- for outdoor use
-
- suitable for use in drag chains
-
- the materials used during manufacturing are cadmium-free, contain no silicone and are free from substances harmful to the wetting properties of lacquers
Tests
-
- flame-retardant acc. to DIN VDE 0482-332-1-2 / DIN EN 60332-1-2 / IEC 60332-1-2, UL-VW-1, CSA FT1
-
- certifications and approvals:
- EAC
Notes
-
- the conductor is metrically (mm²) constructed, AWG numbers are approximated, and are for reference only
-
- for use in energy supply systems:
- 1) the assembly instructions must be observed
- 2) for further application parameters, please refer to the selection tables
- 3) for special applications, we recommend contacting us and using our data entry form for energy supply systems
Application
-
For installation in dry, damp and wet rooms, as well as outdoors with free movement, without tensile stress and without forced motion control. Suitable for frequent lifting and bending stress in machine and tool construction, robotics, and in permanently moving machine parts. Due to the high screening density, interference-free transmission of signals or pulses is ensured. EMC= Electromagnetic Compatibility; in order to optimise EMC properties, we recommend a double-sided and all-round large contact area of the copper braiding. RC = Robotics Cable