JZ-602 grey 4 G 4 mm² Part no. 83052
  • UL certification
  • CSA certification
  • EAC certification
  • Length marking in metres
  • UKCA certification
  • +90°C
  • 600 V
€ 313,95 / 100 metre  
Base price. Surcharges are added for metal, price increases, packaging, shipping and to reach minimum order values according to the General Terms & Conditions. For details, see shopping cart.
Login now

Item Details

Part no.
83052
Item description
JZ-602 grey 4 G 4 mm²
AWG (approx.)
12
Outer Ø mm (approx.)
10.6
Cu-weight kg/km
154.0
Weight kg/km (approx.)
298.0
Copper base in EUR / 100 kg
150
Metres per Packaging Unit
100, 500, 1000
Cut-to-length service available
yes
EAN / GTIN
4060892014314
Customs tariff number
85444995

Technical Data

PVC control and connection cable acc. to UL-Std. 758 (AWM) Style 2587, CSA-Std. C22.2 No. 210 - AWM I/II A/B
Temperature range flexible -10°C to +90°C
fixed -40°C to +90°C
Nominal voltage UL (AWM) AC 600 V
Test voltage core/core 3000 V
Breakdown voltage 6000 V
Minimum bending radius flexible 7.5x Outer-Ø
fixed 4x Outer-Ø

Details

Cable Structure

  • Copper wire bare, finely stranded acc. to DIN VDE 0295 Class 5 / IEC 60228 Class 5
  • Core insulation: PVC acc. to UL-Std. 758 (AWM) Style 11008, CSA-Std. C22.2 No. 210
  • Core identification acc. to DIN VDE 0293-334, black cores with consecutive labeling in white digits
  • Protective conductor: starting with 3 cores,
  • G = with protective conductor GN-YE, in the outer layer,
  • x = without protective conductor (OZ)
  • Cores stranded in layers with optimal lay lengths
  • Outer sheath: PVC acc. to UL-Std. 758 (AWM) Style 2587, CSA-Std. C22.2 No. 210
  • Sheath colour: grey (RAL 7001)
  • Length marking: in metres

Properties

  • largely resistant to: oil
  • the materials used during manufacturing are cadmium-free, contain no silicone and are free from substances harmful to the wetting properties of lacquers

Tests

  • flame-retardant acc. to DIN VDE 0482-332-1-2 / DIN EN 60332-1-2 / IEC 60332-1-2, UL-VW-1, CSA FT1
  • certifications and approvals:
  • EAC

Notes

  • the conductor is metrically (mm²) constructed, AWG numbers are approximated, and are for reference only

Application

  • UL/CSA approved, flexible control cable (up to 600 V) for machine, tool and plant construction. Suitable for medium mechanical stress with free movement, without tensile stress and without forced motion control in dry, damp and wet rooms, however, not suitable for outdoor use.
Info Circlechevron-leftAlertBrowse fileDownload fileFileImagePdfWordTextExcelPowerpointArchiveCsvAudioVideoSpinnerCalendarSort NoneSort ASCSort DESCReturn arrowMinusYouTubeSyncVisibleInvisible