JZ-500 grey 37 G 1 mm²
Part no. 10199
- VDE-registered
- largely oil resistant
- for selected torsion applications
- conditionally suitable for drag chains
- versatile use in many industries, particularly in machine and plant construction
Base price. Surcharges are added for metal, price increases, packaging, shipping and to reach minimum order values according to the General Terms & Conditions. For details, see shopping cart.
Item Details JZ-500 grey 37 G 1 mm²
- Part no.
- 10199
- Item description
- JZ-500 grey 37 G 1 mm²
- AWG (approx.)
- 18
- Outer Ø mm (approx.)
- 17.9
- Cu factor per km
- 355.0
- Weight kg/km (approx.)
- 701.0
- Copper base in EUR / 100 kg
- 150
- CPR class
- Eca
- Metres per Packaging Unit
- 250, 500, 1000
- Cut-to-length service available
- yes
- EAN / GTIN
- 4060892003165
- Customs tariff number
- 85444995
- Alternative cable designation
- YSLY / YSLY-JZ, YY-cable
Technical Data JZ-500 grey 37 G 1 mm²
PVC control and connection cable in alignment with DIN VDE 0285-525-2-51 / DIN EN 50525-2-51 | |
Temperature range | flexible -15°C to +80°C fixed -40°C to +80°C |
Nominal voltage | AC U0/U 300/500 V |
Test voltage core/core | 4000 V |
Breakdown voltage | 8000 V |
Minimum bending radius | flexible 7.5x Outer-Ø fixed 4x Outer-Ø |
Details JZ-500 grey 37 G 1 mm²
Cable Structure
-
- Copper wire bare, finely stranded acc. to DIN VDE 0295 Class 5 / IEC 60228 Class 5
-
- Core insulation: PVC, compound type Z 7225
-
- Core identification acc. to DIN VDE 0293-334, black cores with consecutive labeling in white digits
-
- Protective conductor: starting with 3 cores,
- G = with protective conductor GN-YE, in the outer layer,
- x = without protective conductor (OZ)
-
- Cores stranded in layers with optimal lay lengths
-
- Outer sheath: PVC acc. to DIN VDE 0207-363-4-1 / DIN EN 50363-4-1 (compound type TM2)
-
- Sheath colour: grey (RAL 7001)
-
- Length marking: in metres
Properties
-
- largely resistant to: oil,
- for details, see "Technical Information"
-
- conditionally torsional
-
- conditionally suitable for drag chains
-
- the materials used during manufacturing are cadmium-free, contain no silicone and are free from substances harmful to the wetting properties of lacquers
Notes
-
- the conductor is metrically (mm²) constructed, AWG numbers are approximated, and are for reference only
-
- please note "cleanroom qualification" in your order
Tests
-
- flame-retardant acc. to DIN VDE 0482-332-1-2 / DIN EN 60332-1-2 / IEC 60332-1-2
-
- certifications and approvals:
- EAC
- VDE-Reg.-No. 7032, valid for temperature range up to +70°C
Application
-
- Used for flexible applications involving medium mechanical stress with free movement, without tensile stress and without forced motion control in dry, damp and wet rooms, however, not suitable for outdoor use. Used as a connection and control cable in machine tools, assembly lines and conveyor belts, production lines, in plant construction, air-conditioning technology, in smelters and steel mills. Select PVC compounds guarantee good flexibility, efficient and quick installation.