JZ-500 grey 14 G 0.5 mm² Part no. 10015
  • EAC certification
  • VDE certification
  • IPA clean room certification
  • Length marking in metres
  • UKCA certification
  • VDE-registered
  • largely oil resistant
  • for selected torsion applications
  • conditionally suitable for drag chains
  • versatile use in many industries, particularly in machine and plant construction
€ 181,65 / 100 metre  
Base price. Surcharges are added for metal, price increases, packaging, shipping and to reach minimum order values according to the General Terms & Conditions. For details, see shopping cart.
Login now

Item Details

Part no.
10015
Item description
JZ-500 grey 14 G 0.5 mm²
AWG (approx.)
20
Outer Ø mm (approx.)
9.5
Cu-weight kg/km
67.0
Weight kg/km (approx.)
150.0
Copper base in EUR / 100 kg
150
Metres per Packaging Unit
100, 500, 1000
Cut-to-length service available
yes
EAN / GTIN
4060892001338
Customs tariff number
85444995
Alternative cable designation
YSLY / YSLY-JZ, YY-cable

Technical Data

PVC control and connection cable in alignment with DIN VDE 0285-525-2-51 / DIN EN 50525-2-51
Temperature range flexible -15°C to +80°C
fixed -40°C to +80°C
Nominal voltage AC U0/U 300/500 V
Test voltage core/core 4000 V
Breakdown voltage 8000 V
Minimum bending radius flexible 7.5x Outer-Ø
fixed 4x Outer-Ø

Details

Cable Structure

  • Copper wire bare, finely stranded acc. to DIN VDE 0295 Class 5 / IEC 60228 Class 5
  • Core insulation: PVC, compound type Z 7225
  • Core identification acc. to DIN VDE 0293-334, black cores with consecutive labeling in white digits
  • Protective conductor: starting with 3 cores,
  • G = with protective conductor GN-YE, in the outer layer,
  • x = without protective conductor (OZ)
  • Cores stranded in layers with optimal lay lengths
  • Outer sheath: PVC acc. to DIN VDE 0207-363-4-1 / DIN EN 50363-4-1 (compound type TM2)
  • Sheath colour: grey (RAL 7001)
  • Length marking: in metres

Properties

  • largely resistant to: oil,
  • for details, see "Technical Information"
  • conditionally torsional
  • conditionally suitable for drag chains
  • the materials used during manufacturing are cadmium-free, contain no silicone and are free from substances harmful to the wetting properties of lacquers

Tests

  • flame-retardant acc. to DIN VDE 0482-332-1-2 / DIN EN 60332-1-2 / IEC 60332-1-2
  • certifications and approvals:
  • EAC
  • VDE-Reg.-No. 7032, valid for temperature range up to +70°C

Notes

  • the conductor is metrically (mm²) constructed, AWG numbers are approximated, and are for reference only
  • please note "cleanroom qualification" in your order

Application

  • Used for flexible applications involving medium mechanical stress with free movement, without tensile stress and without forced motion control in dry, damp and wet rooms, however, not suitable for outdoor use. Used as a connection and control cable in machine tools, assembly lines and conveyor belts, production lines, in plant construction, air-conditioning technology, in smelters and steel mills. Select PVC compounds guarantee good flexibility, efficient and quick installation.
Info Circlechevron-leftAlertBrowse fileDownload fileFileImagePdfWordTextExcelPowerpointArchiveCsvAudioVideoSpinnerCalendarSort NoneSort ASCSort DESCReturn arrowMinusYouTubeSyncVisibleInvisible