![](https://assets-cdn.helukabel.com/suppliers/Helukabel/documents/pf/shop/M93630_PF_1520x1160.jpg)
![](https://assets-cdn.helukabel.com/suppliers/Helukabel/documents/pf/shop/M93630_PF_1520x1160.jpg)
HTP - Silicone tube 38 mm
Part no. 93638
Base price. Surcharges are added for price increases, packaging, shipping and to reach minimum order values according to the General Terms & Conditions. For details, see shopping cart.
Item Details HTP - Silicone tube 38 mm
- Part no.
- 93638
- Typ
- HTP - Silicone tube 38 mm
- Inner-Ø mm
- 38
- PU/m
- 15
- EAN / GTIN
- 4060892392153
- customs tariff number
- 70197100
Technical Data HTP - Silicone tube 38 mm
Temperature range | Permanent load +260°C Short-time load (up to approx. 20 minutes) +1090°C Loading moment (approx. 15-30 seconds) +1640°C |
Details HTP - Silicone tube 38 mm
Cable Structure
-
- Interior sheath of knitted glass-fibre braid
-
- Silicone sheath (contains iron oxide)
-
- Colour: orange
Application
-
- This product is extremely heat resistant.
-
- HTP has a high insulation factor and, due to the iron oxide containing silicone sheath, is resistant to small quantities of liquid steel.
-
- HTP also protects against burn injuries from steam tubes, hot air or hot water wires.
Downloads HTP - Silicone tube 38 mm
Accessories
Products that match this product