HTP - Silicone adhesive tape 25mm
Part no. 93645
Base price. Surcharges are added for price increases, packaging, shipping and to reach minimum order values according to the General Terms & Conditions. For details, see shopping cart.
Item Details HTP - Silicone adhesive tape 25mm
- Part no.
- 93645
- Typ
- HTP - Silicone adhesive tape 25mm
- Width mm
- 25
- PU/m
- 11
- EAN / GTIN
- 4060892398261
- customs tariff number
- 39174000
Technical Data HTP - Silicone adhesive tape 25mm
Temperature range | Permanent load +260°C |
Details HTP - Silicone adhesive tape 25mm
Cable Structure
-
- Interior sheath of knitted glass-fibre braid
-
- Silicone sheath (contains iron oxide)
-
- Colour: orange
Application
-
- This product is extremely heat resistant.
-
- HTP has a high insulation factor and, due to the iron oxide containing silicone sheath, is resistant to small quantities of liquid steel.
-
- HTP also protects against burn injuries from steam tubes, hot air or hot water wires.