HSK-PVDF PG 13.5 natural (CD 6.0-12.0 mm)
Part no. 97186
Base price. Surcharges are added for price increases, packaging, shipping and to reach minimum order values according to the General Terms & Conditions. For details, see shopping cart.
Item Details HSK-PVDF PG 13.5 natural (CD 6.0-12.0 mm)
- Part no.
- 97186
- Item description
- HSK-PVDF PG 13.5 natural (CD 6.0-12.0 mm)
- Thread type
- Colour
- natural
- Cable Ø from / to mm
- 6.00 - 12.00
- Thread length mm
- 9.0
- Spanner size mm
- 24
- Pieces per Packaging Unit
- 50
- anbruchfähig
- no
- EAN/GTIN
- 4060892364495
- Customs tariff number
- 39269097
Technical Data HSK-PVDF PG 13.5 natural (CD 6.0-12.0 mm)
PVDF cable gland | |
Temperature range | -35°C to +150°C |
Protection class | IP 68 - 10 bar / IP 69K - within the specific clamping range with additional o-ring |
Details HSK-PVDF PG 13.5 natural (CD 6.0-12.0 mm)
Cable Structure
- Material: Polyvinylidenfluorid (PVDF) V0 acc. to UL 94
- Clamp: Polyvinylidenfluorid (PVDF)
- Seal: Fluoro rubber (FPM)
Properties
- phosphor-free
- silicone-free
- cadmium-free
- optimum strain relief through clamping lamella
- easy to assemble, time and cost savings
- watertight, dust-tight
- large temperature range
- large clamping areas
Tests
- Test standard EN 62444
Notes
- Legend:
- Dimensions
- TD - Thread Diameter
- TL - Thread Length
- SZ - Spanner Size
Application
- For use in the chemical industry, at high temperatures, under long-term UV exposure. The cable gland to meet stringent requirements in technology.
Downloads HSK-PVDF PG 13.5 natural (CD 6.0-12.0 mm)
Accessories
Products that match this product