![HSK-MS-PVDF](https://assets-cdn.helukabel.com/suppliers/Helukabel/documents/pf/shop/M97571_PF_1520x1160.jpg)
![HSK-MS-PVDF](https://assets-cdn.helukabel.com/suppliers/Helukabel/documents/pf/shop/M97571_PF_1520x1160.jpg)
HSK-MS-PVDF PG 7 (CD 3.0-6.5 mm)
Part no. 97565
Base price. Surcharges are added for metal, price increases, packaging, shipping and to reach minimum order values according to the General Terms & Conditions. For details, see shopping cart.
Item Details HSK-MS-PVDF PG 7 (CD 3.0-6.5 mm)
- Part no.
- 97565
- Item description
- HSK-MS-PVDF PG 7 (CD 3.0-6.5 mm)
- Thread type
- Cable Ø from / to mm
- 3.00 - 6.50
- Thread length mm
- 5.0
- Spanner size mm
- 14
- Pieces per Packaging Unit
- 50
- anbruchfähig
- no
- EAN/GTIN
- 4060892366567
- Customs tariff number
- 74198090
Technical Data HSK-MS-PVDF PG 7 (CD 3.0-6.5 mm)
Nickel plated brass cable gland | |
Temperature range | -35°C to +150°C |
Protection class | IP 68 - 10 bar / IP 69K |
Details HSK-MS-PVDF PG 7 (CD 3.0-6.5 mm)
Cable Structure
-
- Material: Brass, nickel plated
-
- Clamp: Polyvinylidenfluorid (PVDF)
-
- Seal: Fluoro rubber (FPM)
-
- O-ring: Fluoro rubber (FPM)
Properties
-
- optimum strain relief through clamping lamella
-
- easy to assemble, time and cost savings
-
- watertight, dust-tight
-
- large temperature range
-
- large clamping areas
Tests
-
- Test standard EN 62444
Notes
-
- Legend:
- Dimensions
- TD - Thread Diameter
- TL - Thread Length
- SZ - Spanner Size
Application
-
• Cable gland to meet stringent requirements in technology. Polyvinylidene fluoride for use in the chemical industry, at high temperatures, under long-term UV exposure.
Downloads HSK-MS-PVDF PG 7 (CD 3.0-6.5 mm)
Accessories
Products that match this product