HSK-MS-L M63 x 1.5
Part no. 91727
Base price. Surcharges are added for metal, price increases, packaging, shipping and to reach minimum order values according to the General Terms & Conditions. For details, see shopping cart.
Item Details HSK-MS-L M63 x 1.5
- Part no.
- 91727
- Item description
- HSK-MS-L M63 x 1.5
- Brass surcharge
- yes
- Thread type
- metric
- Size
- M63 x 1.5
- Cable Ø from / to mm
- 29.0 - 35.0
- Thread length mm
- 15.0
- Spanner size mm
- 64 / 68
- Pieces per Packaging Unit
- 5
- Individual quantities available
- no
- EAN / GTIN
- 4060892367038
- Customs tariff number
- 74198090
Technical Data HSK-MS-L M63 x 1.5
Nickel plated brass cable gland | |
Temperature range | -40°C to +100°C |
Protection class | IP 68 - 10 bar / IP 69K |
Details HSK-MS-L M63 x 1.5
Cable Structure
-
- Material: Brass, nickel plated
-
- Clamp: Polyamide (PA)
-
- Seal: Nitrile butadiene rubber (NBR)
-
- O-ring: Nitrile butadiene rubber (NBR)
-
- with long threaded connection
Properties
-
- optimum strain relief through clamping lamella
-
- easy to assemble, time and cost savings
-
- watertight, dust-tight
-
- large clamping areas
Tests
-
- Test standard EN 62444
Notes
-
- Legend:
- Dimensions
- TD - Thread Diameter
- TL - Thread Length
- SZ - Spanner Size
Application
-
- Machine and plant construction
-
- Robotics
-
- Automation technology
-
- Vehicle construction and shipbuilding
-
- Railway technology
-
- Installation technology
-
- Control cabinet construction
Downloads HSK-MS-L M63 x 1.5
Accessories
Products that match this product