HSK-MS-B M25 x 1.5 (CD 13.0-18.0 mm)
Part no. 92922
Base price. Surcharges are added for metal, price increases, packaging, shipping and to reach minimum order values according to the General Terms & Conditions. For details, see shopping cart.
Item Details HSK-MS-B M25 x 1.5 (CD 13.0-18.0 mm)
- Part no.
- 92922
- Item description
- HSK-MS-B M25 x 1.5 (CD 13.0-18.0 mm)
- Thread type
- metric
- Cable Ø from / to mm
- 13.00 - 18.00
- Thread length mm
- 7.0
- Spanner size mm
- 30
- Pieces per Packaging Unit
- 20
- anbruchfähig
- no
- EAN/GTIN
- 4060892366482
- Customs tariff number
- 74198090
Technical Data HSK-MS-B M25 x 1.5 (CD 13.0-18.0 mm)
Nickel plated brass cable gland | |
Temperature range | -40°C to +100°C |
Protection class | IP 68 - 10 bar / IP 69K |
Details HSK-MS-B M25 x 1.5 (CD 13.0-18.0 mm)
Cable Structure
- Material: Brass, nickel plated
- Clamp: Polyamide (PA) 6
- Seal: Nitrile butadiene rubber (NBR)
- O-ring: Nitrile butadiene rubber (NBR)
- Anti-kink spring: Stainless steel (1.4310)
Properties
- optimum strain relief through clamping lamella
- easy to assemble, time and cost savings
- watertight, dust-tight
- large clamping areas
- with anti-kink spiral
Tests
- Test standard EN 62444
Notes
- Legend:
- Dimensions
- TD - Thread Diameter
- TL - Thread Length
- SZ - Spanner Size
Application
- Machine and plant construction
- Robotics
- Automation technology
- Vehicle construction and shipbuilding
- Railway technology
- Installation technology
- Control cabinet construction
Downloads HSK-MS-B M25 x 1.5 (CD 13.0-18.0 mm)
Accessories
Products that match this product