HSK-L PG 48 black (CD 37.0-44.0 mm)
Part no. 96256
Base price. Surcharges are added for price increases, packaging, shipping and to reach minimum order values according to the General Terms & Conditions. For details, see shopping cart.
Item Details HSK-L PG 48 black (CD 37.0-44.0 mm)
- Part no.
- 96256
- Item description
- HSK-L PG 48 black (CD 37.0-44.0 mm)
- Thread type
- PG
- Size
- PG 48
- Colour
- black (RAL 9005)
- Cable Ø from / to mm
- 37.0 - 44.0
- Thread length mm
- 18.0
- Spanner size mm
- 65
- Pieces per Packaging Unit
- 5
- Individual quantities available
- no
- EAN / GTIN
- 4060892363528
- Customs tariff number
- 39269097
Technical Data HSK-L PG 48 black (CD 37.0-44.0 mm)
PA cable gland | |
Temperature range | -40°C to +100°C |
Protection class | IP 68 - 10 bar / IP 69K - within the specific clamping range with additional o-ring |
Details HSK-L PG 48 black (CD 37.0-44.0 mm)
Cable Structure
-
- Material: Polyamide (PA) 6, V0 acc. to UL 94
-
- Seal: Nitrile butadiene rubber (NBR)
-
- with long threaded connection
Properties
-
- halogen-free
-
- phosphor-free
-
- silicone-free
-
- cadmium-free
-
- optimum strain relief through clamping lamella
-
- easy to assemble, time and cost savings
-
- watertight, dust-tight
-
- large clamping areas
Tests
-
- Test standard EN 62444
Notes
-
- For the intrinsically safe area, type "i" cable glands in blue, RAL 5012, are used.
-
- Legend:
- Dimensions
- TD - Thread Diameter
- TL - Thread Length
- SZ - Spanner Size
Application
-
- Machine and plant construction
-
- Robotics
-
- Automation technology
-
- Vehicle construction and shipbuilding
-
- Railway technology
-
- Installation technology
-
- Control cabinet construction
Downloads HSK-L PG 48 black (CD 37.0-44.0 mm)
Accessories
Products that match this product