![HSK-INOX](https://assets-cdn.helukabel.com/suppliers/Helukabel/documents/pf/shop/M98076_TZ_1520x1160.jpg)
![HSK-INOX](https://assets-cdn.helukabel.com/suppliers/Helukabel/documents/pf/shop/M98076_TZ_1520x1160.jpg)
HSK-INOX-R M20 x 1.5 (CD 7.0-12.0 mm)
Part no. 98081
Base price. Surcharges are added for price increases, packaging, shipping and to reach minimum order values according to the General Terms & Conditions. For details, see shopping cart.
Item Details HSK-INOX-R M20 x 1.5 (CD 7.0-12.0 mm)
- Part no.
- 98081
- Item description
- HSK-INOX-R M20 x 1.5 (CD 7.0-12.0 mm)
- Thread type
- metric
- Cable Ø from / to mm
- 7.00 - 12.00
- Thread length mm
- 6.0
- Spanner size mm
- 24
- Pieces per Packaging Unit
- 10
- anbruchfähig
- no
- EAN/GTIN
- 4060892368097
- Customs tariff number
- 85389099
Technical Data HSK-INOX-R M20 x 1.5 (CD 7.0-12.0 mm)
Stainless steel cable gland | |
Temperature range | -40°C to +100°C |
Protection class | IP 68 - 10 bar / IP 69K |
Details HSK-INOX-R M20 x 1.5 (CD 7.0-12.0 mm)
Cable Structure
-
- Material: Stainless steel 1.4305 / AISI 303
-
- Clamp: Polyamide (PA)
-
- Seal: Nitrile butadiene rubber (NBR)
-
- O-ring: Nitrile butadiene rubber (NBR)
Properties
-
- optimum strain relief through clamping lamella
-
- easy to assemble, time and cost savings
-
- watertight, dust-tight
-
- large clamping areas
-
- high corrosion resistance
Tests
-
- Test standard EN 62444
Notes
-
- Legend:
- Dimensions
- TD - Thread Diameter
- TL - Thread Length
- SZ - Spanner Size
Application
-
• Machine and plant construction<br />• Automation technology<br />• Installation technology
Downloads HSK-INOX-R M20 x 1.5 (CD 7.0-12.0 mm)
Accessories
Products that match this product