HSK-EX-Active M16 x 1.5 black (CD 5.0-10.0 mm) SZ 22
Part no. 908542
Base price. Surcharges are added for price increases, packaging, shipping and to reach minimum order values according to the General Terms & Conditions. For details, see shopping cart.
Item Details HSK-EX-Active M16 x 1.5 black (CD 5.0-10.0 mm) SZ 22
- Part no.
- 908542
- Item description
- HSK-EX-Active M16 x 1.5 black (CD 5.0-10.0 mm) SZ 22
- Thread type
- metric
- Size
- M16 x 1.5
- Colour
- black (RAL 9005)
- Cable Ø from / to mm
- 5.0 - 10.0
- Thread length mm
- 8.0
- Spanner size mm
- 22
- Height mm
- 25
- Pieces per Packaging Unit
- 50
- Individual quantities available
- no
- EAN / GTIN
- 4060892365638
- Customs tariff number
- 39269097
Technical Data HSK-EX-Active M16 x 1.5 black (CD 5.0-10.0 mm) SZ 22
PA EX cable gland | |
Temperature range | -20°C to +85°C |
Protection class | IP 68 - 10 bar |
Details HSK-EX-Active M16 x 1.5 black (CD 5.0-10.0 mm) SZ 22
Cable Structure
-
- Material: Polyamide (PA) V0 acc. to UL 94, Fibreglass reinforced
-
- Seal: Nitrile butadiene rubber (NBR)
-
- O-ring: Nitrile butadiene rubber (NBR)
Properties
-
- halogen-free
-
- phosphor-free
-
- silicone-free
-
- cadmium-free
-
- optimum strain relief through clamping lamella
-
- easy to assemble, time and cost savings
-
- watertight, dust-tight
-
- large clamping areas
Tests
-
- Test standard EN 60079-0:2012, EN 60079-7:2007, EN 60079-31:2011, IEC 60079-0:2011, IEC 60079-7:2007, IEC 60079-31:2013
Notes
-
- EC-Type Examination Certificate: BVS 14 ATEX E 025 X
- IECEx Certificate of Conformity: IECEx BVS 14.0020X
- Marking: II 2G Ex e IIC Gb, II 1D Ex ta IIIC Da
- Also available in blue, for the intrinsically safe area, on request.
-
- Legend:
- Dimensions
- TD - Thread Diameter
- TL - Thread Length
- SZ - Spanner Size
- H - Height
Application
-
- Machine and plant construction
-
- Robotics
-
- Automation technology
-
- Vehicle construction and shipbuilding
-
- Railway technology
-
- Installation technology
-
- Control cabinet construction
Downloads HSK-EX-Active M16 x 1.5 black (CD 5.0-10.0 mm) SZ 22
Accessories
Products that match this product