![](https://assets-cdn.helukabel.com/suppliers/Helukabel/documents/pf/shop/M91621_PF_1520x1160.jpg)
![](https://assets-cdn.helukabel.com/suppliers/Helukabel/documents/pf/shop/M91621_PF_1520x1160.jpg)
HELUcond PE-B NW 29 black
Part no. 93787
Base price. Surcharges are added for price increases, packaging, shipping and to reach minimum order values according to the General Terms & Conditions. For details, see shopping cart.
Item Details HELUcond PE-B NW 29 black
- Part no.
- 93787
- Item description
- HELUcond PE-B NW 29 black
- Nominal size mm
- 29
- Inner-Ø ca. mm
- 28.5
- Outer-Ø ca. mm
- 34.5
- Bending radius mm
- 115
- PU/m
- 25
- Cut-to-length service available
- no
- EAN/GTIN
- 4060892379086
- customs tariff number
- 39173300
Technical Data HELUcond PE-B NW 29 black
Temperature range | -40°C up to +70°C temporary up to +90°C |
Details HELUcond PE-B NW 29 black
Cable Structure
-
- Mod. Polyethylene
Properties
-
- halogen-free
-
- resistant to bases
Notes
-
- Suitable connection glands: HELUquick
Tests
-
- Flammability acc. to UL 94: HB
Application
-
• Cable protection tube for weak stress applications. Capacity/100mm NW 17: approx. 200 N<br /><br />• Plant and machine construction<br />• Automation technology<br />• Installation technology<br />• Control cabinet construction
Downloads HELUcond PE-B NW 29 black
Accessories
Products that match this product
![](https://assets-cdn.helukabel.com/suppliers/Helukabel/documents/pf/shop/M903459_PF_1520x1160.jpg)
![](https://assets-cdn.helukabel.com/suppliers/Helukabel/documents/pf/shop/M904805_PF_1520x1160.jpg)
![](https://assets-cdn.helukabel.com/suppliers/Helukabel/documents/pf/shop/M920196_PF_1520x1160.jpg)
![](https://assets-cdn.helukabel.com/suppliers/Helukabel/documents/pf/shop/M920196_PF_1520x1160.jpg)
![](https://assets-cdn.helukabel.com/suppliers/Helukabel/documents/pf/shop/M920209_TZ_1520x1160.jpg)
![](https://assets-cdn.helukabel.com/suppliers/Helukabel/documents/pf/shop/M920220_PF_1520x1160.jpg)
![](https://assets-cdn.helukabel.com/suppliers/Helukabel/documents/pf/shop/M920229_PF_1520x1160.jpg)
![](https://assets-cdn.helukabel.com/suppliers/Helukabel/documents/pf/shop/M920265_PF_1520x1160.jpg)
![](https://assets-cdn.helukabel.com/suppliers/Helukabel/documents/pf/shop/M920404_PF_1520x1160.jpg)
![](https://assets-cdn.helukabel.com/suppliers/Helukabel/documents/pf/shop/M905858_PF_1520x1160.jpg)