PE Corrugated tubes PE-F 41.5 (25) grey
Part no. 90438
Base price. Surcharges are added for price increases, packaging, shipping and to reach minimum order values according to the General Terms & Conditions. For details, see shopping cart.
Item Details PE Corrugated tubes PE-F 41.5 (25) grey
- Part no.
- 90438
- Item description
- PE Corrugated tubes PE-F 41.5 (25) grey
- Outer Ø mm (approx.)
- 41.5
- Colour
- grey
- Inner Ø mm
- 33.5
- Nominal size mm
- 37.0
- Metres per Packaging Unit
- 25
- Cut-to-length service available
- no
- EAN / GTIN
- 4060892378935
- Customs tariff number
- 39173300
Technical Data PE Corrugated tubes PE-F 41.5 (25) grey
PE Corrugated tubes | |
Temperature range | -40°C to +70°C short term up to +90°C |
Capacity/100mm | approx. 125 N (NW: 17) |
Details PE Corrugated tubes PE-F 41.5 (25) grey
Cable Structure
-
- Material: modified Polyethylene (PE)
-
- Flammability acc. to UL 94 (HB)
Properties
-
- halogen-free
-
- resistant to: bases
Notes
-
- For fine or coarse profiles. Suitable connection glands: HELUquick.
Tests
-
- Entflammbarkeit nach UL 94: HB
Application
-
- Machine and plant construction
-
- Automation technology
-
- Installation technology
-
- Control cabinet construction
-
- Cable protection tube for weak stress applications.
Downloads PE Corrugated tubes PE-F 41.5 (25) grey
Accessories
Products that match this product