HELUcond PE-F NW23 mod. Polyethylene grey
Part no. 90436
Base price. Surcharges are added for price increases, packaging, shipping and to reach minimum order values according to the General Terms & Conditions. For details, see shopping cart.
Item Details HELUcond PE-F NW23 mod. Polyethylene grey
- Part no.
- 90436
- Item description
- HELUcond PE-F NW23 mod. Polyethylene grey
- Nominal size mm
- 23
- Inner-Ø ca. mm
- 22.9
- Outer-Ø ca. mm
- 27.9
- Bending radius mm
- 67
- PU/m
- 50
- Cut-to-length service available
- no
- EAN/GTIN
- 4060892378911
- customs tariff number
- 39173300
Technical Data HELUcond PE-F NW23 mod. Polyethylene grey
Temperature range | -40°C up to +70°C temporary up to +90°C |
Details HELUcond PE-F NW23 mod. Polyethylene grey
Cable Structure
-
- Mod. Polyethylene
Properties
-
- halogen-free
-
- resistant to bases
Notes
-
- Suitable connection glands: HELUquick
Tests
-
- Flammability acc. to UL 94: HB
Application
-
- Cable protection tube for weak stress applications. Capacity/100mm NW 17: approx. 200 N
-
- Plant and machine construction
-
- Automation technology
-
- Installation technology
-
- Control cabinet construction
Downloads HELUcond PE-F NW23 mod. Polyethylene grey
Accessories
Products that match this product