HELUcond PE-F NW12 mod. Polyethylene grey
Part no. 90433
Base price. Surcharges are added for price increases, packaging, shipping and to reach minimum order values according to the General Terms & Conditions. For details, see shopping cart.
Item Details HELUcond PE-F NW12 mod. Polyethylene grey
- Part no.
- 90433
- Item description
- HELUcond PE-F NW12 mod. Polyethylene grey
- Nominal size mm
- 12
- Inner-Ø ca. mm
- 11.6
- Outer-Ø ca. mm
- 15.6
- Bending radius mm
- 45
- PU/m
- 50
- Cut-to-length service available
- no
- EAN/GTIN
- 4060892378898
- customs tariff number
- 39173300
Technical Data HELUcond PE-F NW12 mod. Polyethylene grey
Temperature range | -40°C up to +70°C temporary up to +90°C |
Details HELUcond PE-F NW12 mod. Polyethylene grey
Cable Structure
-
- Mod. Polyethylene
Properties
-
- halogen-free
-
- resistant to bases
Notes
-
- Suitable connection glands: HELUquick
Tests
-
- Flammability acc. to UL 94: HB
Application
-
• Cable protection tube for weak stress applications. Capacity/100mm NW 17: approx. 200 N<br /><br />• Plant and machine construction<br />• Automation technology<br />• Installation technology<br />• Control cabinet construction
Downloads HELUcond PE-F NW12 mod. Polyethylene grey
Accessories
Products that match this product