HELUcond PA6-UL-B NW 29 broad profile black
Part no. 920401
Base price. Surcharges are added for price increases, packaging, shipping and to reach minimum order values according to the General Terms & Conditions. For details, see shopping cart.
Item Details HELUcond PA6-UL-B NW 29 broad profile black
- Part no.
- 920401
- Item description
- HELUcond PA6-UL-B NW 29 broad profile black
- Colour
- black
- Nominal size mm
- 29
- Inner-Ø ca. mm
- 27.5
- Outer-Ø ca. mm
- 34.5
- PU/m
- 25
- Cut-to-length service available
- no
- EAN/GTIN
- 4060892379901
- customs tariff number
- 39173300
Technical Data HELUcond PA6-UL-B NW 29 broad profile black
Temperature range | -40°C up to +140°C temporary up to +160°C |
Details HELUcond PA6-UL-B NW 29 broad profile black
Cable Structure
-
- Mod. Polyamide PA 6
Properties
-
- halogen-free
-
- cadmium-free
- Resistant to a multitude of
-
- Fuels
-
- Mineral oils
-
- Greases
-
- Weak bases
-
- Weak acids
Notes
-
- Suitable connection glands: HELUquick, HSSV
Tests
-
- Flammability acc. to UL 94: V0
Application
-
• Heavy-duty cable protection tube for heavy-duty mechanical applications. Capacity/100mm NW 16/17: approx. 750 N<br /><br />• Plant and machine construction<br />• Robot construction<br />• Automation technology<br />• Vehicle construction and shipbuilding<br />• Rail technology<br />• Installation technology<br />• Control cabinet construction
Downloads HELUcond PA6-UL-B NW 29 broad profile black
Accessories
Products that match this product