PA Corrugated tubes PA6-UL-F 23 grey Part no. 920388
  • HAR certification
  • EAC certification
  • product.icon.logo_dnv
  • VDE certification
  • UL certification
  • Halogen-free (LS0H)
€ 489,78 / 100 metre  
Base price. Surcharges are added for price increases, packaging, shipping and to reach minimum order values according to the General Terms & Conditions. For details, see shopping cart.
Login now

Item Details

Part no.
920388
Item description
PA Corrugated tubes PA6-UL-F 23 grey
Outer Ø mm (approx.)
28.5
Colour
grey
Inner Ø mm
22.9
Nominal size mm
23.0
Metres per Packaging Unit
50
Cut-to-length service available
no
EAN / GTIN
4060892379772
Customs tariff number
39173300

Technical Data

PA Corrugated tubes
Temperature range -40°C to +140°C
short term up to +160°C
Capacity/100mm approx. 750 N (NW: 16 / 17)

Details

Cable Structure

      • Material: modified Polyamide (PA) 6
      • Flammability acc. to UL 94 (V0)

Properties

      • halogen-free
      • cadmium-free
      • resistant to: fuels, mineral oils, greases, weak bases, weak acids

Notes

      • Fine or coarse profile. UL recognized / UR from trade size 12.0
      • Suitable connection glands: HELUquick, HSSV.

Tests

      • Entflammbarkeit nach UL 94: V0

Application

      • Machine and plant construction
      • Robotics
      • Automation technology
      • Vehicle construction and shipbuilding
      • Railway technology
      • Installation technology
      • Control cabinet construction
      • Heavy-duty cable protection tube for heavy-duty mechanical applications

Downloads

Accessories

Products that match this product

Info Circlechevron-leftAlertBrowse fileDownload fileFileImagePdfWordTextExcelPowerpointArchiveCsvAudioVideoSpinnerCalendarSort NoneSort ASCSort DESCReturn arrowMinusYouTubeSyncVisibleInvisible