HELUcond PA6-S NW 23 fine grooved grey
Part no. 92679
Base price. Surcharges are added for price increases, packaging, shipping and to reach minimum order values according to the General Terms & Conditions. For details, see shopping cart.
Item Details HELUcond PA6-S NW 23 fine grooved grey
- Part no.
- 92679
- Item description
- HELUcond PA6-S NW 23 fine grooved grey
- Colour
- grey
- Nominal size mm
- 23
- Inner-Ø ca. mm
- 23.1
- Outer-Ø ca. mm
- 28.4
- Bending radius static
- 59
- PU/m
- 50
- Cut-to-length service available
- no
- EAN/GTIN
- 4060892379321
- customs tariff number
- 39173200
Technical Data HELUcond PA6-S NW 23 fine grooved grey
Temperature range | -40°C up to +120°C temporary up to +150°C |
Details HELUcond PA6-S NW 23 fine grooved grey
Cable Structure
-
- Mod. Polyamide PA 6
Properties
-
- halogen-free
-
- cadmium-free
- Resistant to a multitude of
-
- Fuels
-
- Mineral oils
-
- Greases
-
- Weak bases
-
- Weak acids
Notes
-
- Suitable connection glands: HELUquick, HSSV
Tests
-
- Flammability acc. to UL 94: V2
Application
-
- Cable protection tube for medium to heavy-duty applications. Capacity/100mm NW 17: approx. 350 N
-
- Plant and machine construction
-
- Robot construction
-
- Automation technology
-
- Vehicle construction and shipbuilding
-
- Rail technology
-
- Installation technology
-
- Control cabinet construction
Downloads HELUcond PA6-S NW 23 fine grooved grey
Accessories
Products that match this product