![](https://assets-cdn.helukabel.com/suppliers/Helukabel/documents/pf/shop/M92675_PF_1520x1160.jpg)
![](https://assets-cdn.helukabel.com/suppliers/Helukabel/documents/pf/shop/M92675_PF_1520x1160.jpg)
HELUcond PA6-B NW 29 rough profile grey
Part no. 93792
Base price. Surcharges are added for price increases, packaging, shipping and to reach minimum order values according to the General Terms & Conditions. For details, see shopping cart.
Item Details HELUcond PA6-B NW 29 rough profile grey
- Part no.
- 93792
- Item description
- HELUcond PA6-B NW 29 rough profile grey
- Colour
- grey
- Nominal size mm
- 29
- Inner-Ø ca. mm
- 28.5
- Outer-Ø ca. mm
- 34.5
- Bending radius static
- 72
- PU/m
- 25
- Cut-to-length service available
- no
- EAN/GTIN
- 4060892379659
- customs tariff number
- 39173300
Technical Data HELUcond PA6-B NW 29 rough profile grey
Temperature range | -40°C up to +120°C temporary up to +150°C |
Details HELUcond PA6-B NW 29 rough profile grey
Cable Structure
-
- Mod. Polyamide PA 6
Properties
-
- halogen-free
-
- cadmium-free
- Resistant to a multitude of
-
- Fuels
-
- Mineral oils
-
- Greases
-
- Weak bases
-
- Weak acids
Notes
-
- Suitable connection glands: HELUquick, HSSV
Tests
-
- Flammability acc. to UL 94: HB
Application
-
• Cable protection tube for medium to heavy-duty applications. Capacity/100mm NW 16/17: approx. 350 N<br /><br />• Plant and machine construction<br />• Robot construction<br />• Automation technology<br />• Vehicle construction and shipbuilding<br />• Rail technology<br />• Installation technology<br />• Control cabinet construction
Downloads HELUcond PA6-B NW 29 rough profile grey
Accessories
Products that match this product
![](https://assets-cdn.helukabel.com/suppliers/Helukabel/documents/pf/shop/M903459_PF_1520x1160.jpg)
![](https://assets-cdn.helukabel.com/suppliers/Helukabel/documents/pf/shop/M920196_PF_1520x1160.jpg)
![](https://assets-cdn.helukabel.com/suppliers/Helukabel/documents/pf/shop/M920209_TZ_1520x1160.jpg)
![](https://assets-cdn.helukabel.com/suppliers/Helukabel/documents/pf/shop/M920220_PF_1520x1160.jpg)
![](https://assets-cdn.helukabel.com/suppliers/Helukabel/documents/pf/shop/M920229_PF_1520x1160.jpg)
![](https://assets-cdn.helukabel.com/suppliers/Helukabel/documents/pf/shop/M920247_PF_1520x1160.jpg)
![](https://assets-cdn.helukabel.com/suppliers/Helukabel/documents/pf/shop/M920265_PF_1520x1160.jpg)
![](https://assets-cdn.helukabel.com/suppliers/Helukabel/documents/pf/shop/M920273_TZ_1520x1160.jpg)
![](https://assets-cdn.helukabel.com/suppliers/Helukabel/documents/pf/shop/M905858_PF_1520x1160.jpg)
![](https://assets-cdn.helukabel.com/suppliers/Helukabel/documents/pf/shop/M94200_PF_1520x1160.jpg)