PA Corrugated tubes PA6-B 21 (50) grey
Part no. 93791
Base price. Surcharges are added for price increases, packaging, shipping and to reach minimum order values according to the General Terms & Conditions. For details, see shopping cart.
Item Details PA Corrugated tubes PA6-B 21 (50) grey
- Part no.
- 93791
- Item description
- PA Corrugated tubes PA6-B 21 (50) grey
- Outer Ø mm (approx.)
- 28.2
- Colour
- grey
- Inner Ø mm
- 21.7
- Nominal size mm
- 21.0
- Metres per Packaging Unit
- 50
- Cut-to-length service available
- no
- EAN / GTIN
- 4060892379642
- Customs tariff number
- 39173300
Technical Data PA Corrugated tubes PA6-B 21 (50) grey
PA Corrugated tubes | |
Temperature range | -40°C to +120°C short term up to +150°C |
Capacity/100mm | approx. 350 N (NW: 16 / 17) |
Details PA Corrugated tubes PA6-B 21 (50) grey
Cable Structure
-
- Material: modified Polyamide (PA) 6
-
- Flammability acc. to UL 94 (HB)
Properties
-
- halogen-free
-
- cadmium-free
-
- resistant to: fuels, mineral oils, greases, weak bases, weak acids
Notes
-
- Fine or coarse profile. UL recognized / UR from trade size 16.0
- Suitable connection glands: HELUquick, HSSV.
Tests
-
- Entflammbarkeit nach UL 94: HB
Application
-
- Machine and plant construction
-
- Robotics
-
- Automation technology
-
- Vehicle construction and shipbuilding
-
- Railway technology
-
- Installation technology
-
- Control cabinet construction
-
- Cable protection tube for medium to heavy-duty applications
Downloads PA Corrugated tubes PA6-B 21 (50) grey
Accessories
Products that match this product