PA Corrugated tubes HELUcond PA6-L 21.1 black

PA Corrugated tubes HELUcond PA6-L 21.1 black Part no. 99624
  • HAR certification
  • EAC certification
  • product.icon.logo_dnv
  • VDE certification
  • Halogen-free (LS0H)
  • UV-resistant
€ 145,18 / 100 metre  
Base price. Surcharges are added for price increases, packaging, shipping and to reach minimum order values according to the General Terms & Conditions. For details, see shopping cart.
Login now

Item Details

Part no.
99624
Item description
PA Corrugated tubes HELUcond PA6-L 21.1 black
Outer Ø mm (approx.)
21.1
Colour
black
Inner Ø mm
16.8
Nominal size mm
17.0
Metres per Packaging Unit
50
Cut-to-length service available
no
EAN / GTIN
4060892379246
Customs tariff number
39173300

Technical Data

PA Corrugated tubes
Temperature range -40°C to +120°C
short term up to +150°C
Capacity/100mm approx. 125 N (NW: 17)

Details

Cable Structure

      • Material: modified Polyamide (PA) 6
      • Flammability acc. to UL 94 (V2)

Properties

      • halogen-free
      • phosphor-free
      • resistant to: fuels, mineral oils, greases, weak bases, weak acids
      • UV resistant

Notes

      • Fine profile. Suitable connection glands: HELUquick, HSSV.

Tests

      • Entflammbarkeit nach UL 94: V2

Application

      • Machine and plant construction
      • Automation technology
      • Vehicle construction and shipbuilding
      • Installation technology
      • Control cabinet construction
      • for light mechanical stress
      • Cable protection tube for weak to medium stress applications

Downloads

Accessories

Products that match this product

Info Circlechevron-leftAlertBrowse fileDownload fileFileImagePdfWordTextExcelPowerpointArchiveCsvAudioVideoSpinnerCalendarSort NoneSort ASCSort DESCReturn arrowMinusYouTubeSyncVisibleInvisible