PA Corrugated tubes HELUcond PA6-L 12.8 grey
Part no. 99611
Base price. Surcharges are added for price increases, packaging, shipping and to reach minimum order values according to the General Terms & Conditions. For details, see shopping cart.
Item Details PA Corrugated tubes HELUcond PA6-L 12.8 grey
- Part no.
- 99611
- Item description
- PA Corrugated tubes HELUcond PA6-L 12.8 grey
- Outer Ø mm (approx.)
- 12.8
- Colour
- grey
- Inner Ø mm
- 10.0
- Nominal size mm
- 10.0
- Metres per Packaging Unit
- 50
- Cut-to-length service available
- no
- EAN / GTIN
- 4060892379123
- Customs tariff number
- 39173300
Technical Data PA Corrugated tubes HELUcond PA6-L 12.8 grey
PA Corrugated tubes | |
Temperature range | -40°C to +120°C short term up to +150°C |
Capacity/100mm | approx. 125 N (NW: 17) |
Details PA Corrugated tubes HELUcond PA6-L 12.8 grey
Cable Structure
-
- Material: modified Polyamide (PA) 6
-
- Flammability acc. to UL 94 (V2)
Properties
-
- halogen-free
-
- phosphor-free
-
- resistant to: fuels, mineral oils, greases, weak bases, weak acids
-
- UV resistant
Notes
-
- Fine profile. Suitable connection glands: HELUquick, HSSV.
Tests
-
- Entflammbarkeit nach UL 94: V2
Application
-
- Machine and plant construction
-
- Automation technology
-
- Vehicle construction and shipbuilding
-
- Installation technology
-
- Control cabinet construction
-
- for light mechanical stress
-
- Cable protection tube for weak to medium stress applications
Downloads PA Corrugated tubes HELUcond PA6-L 12.8 grey
Accessories
Products that match this product