HELUcond PA12-F NW 17 fine profile black
Part no. 920165
Base price. Surcharges are added for price increases, packaging, shipping and to reach minimum order values according to the General Terms & Conditions. For details, see shopping cart.
Item Details HELUcond PA12-F NW 17 fine profile black
- Part no.
- 920165
- Item description
- HELUcond PA12-F NW 17 fine profile black
- Colour
- black
- Nominal size mm
- 17
- Inner-Ø ca. mm
- 16.6
- Outer-Ø ca. mm
- 21.2
- Bending radius static
- 40
- PU/m
- 50
- Cut-to-length service available
- no
- EAN/GTIN
- 4060892379987
- customs tariff number
- 39173300
Technical Data HELUcond PA12-F NW 17 fine profile black
Temperature range | -50°C up to +120°C temporary up to +150°C |
Details HELUcond PA12-F NW 17 fine profile black
Cable Structure
- Mod. Polyamide 12
Properties
- halogen-free
- cadmium-free
- Resistant to a multitude of
- Fuels
- Mineral oils
- Greases
- Weak bases
- Weak acids
Notes
- Suitable connection glands: HELUquick, HSSV
Tests
- Flammability acc. to UL 94: HB
Application
- Cable protection tube for heavy-duty applications. Capacity/100mm NW 17: approx. 350 N
- Plant and machine construction
- Robot construction
- Automation technology
- Rail technology
- Installation technology
Downloads HELUcond PA12-F NW 17 fine profile black
Accessories
Products that match this product