HELUcond PA12-F NW 12 fine profile black
Part no. 920164
Base price. Surcharges are added for price increases, packaging, shipping and to reach minimum order values according to the General Terms & Conditions. For details, see shopping cart.
Item Details HELUcond PA12-F NW 12 fine profile black
- Part no.
- 920164
- Item description
- HELUcond PA12-F NW 12 fine profile black
- Colour
- black
- Nominal size mm
- 12
- Inner-Ø ca. mm
- 12.2
- Outer-Ø ca. mm
- 15.7
- Bending radius static
- 28
- PU/m
- 50
- Cut-to-length service available
- no
- EAN/GTIN
- 4060892379970
- customs tariff number
- 39173300
Technical Data HELUcond PA12-F NW 12 fine profile black
Temperature range | -50°C up to +120°C temporary up to +150°C |
Details HELUcond PA12-F NW 12 fine profile black
Cable Structure
-
- Mod. Polyamide 12
Properties
-
- halogen-free
-
- cadmium-free
- Resistant to a multitude of
-
- Fuels
-
- Mineral oils
-
- Greases
-
- Weak bases
-
- Weak acids
Notes
-
- Suitable connection glands: HELUquick, HSSV
Tests
-
- Flammability acc. to UL 94: HB
Application
-
• Cable protection tube for heavy-duty applications. Capacity/100mm NW 17: approx. 350 N<br /><br />• Plant and machine construction<br />• Robot construction<br />• Automation technology<br />• Rail technology<br />• Installation technology
Downloads HELUcond PA12-F NW 12 fine profile black
Accessories
Products that match this product