HELUcond PA12-F NW 10 fine profile grey
Part no. 920156
Base price. Surcharges are added for price increases, packaging, shipping and to reach minimum order values according to the General Terms & Conditions. For details, see shopping cart.
Item Details HELUcond PA12-F NW 10 fine profile grey
- Part no.
- 920156
- Item description
- HELUcond PA12-F NW 10 fine profile grey
- Colour
- grey
- Nominal size mm
- 10
- Inner-Ø ca. mm
- 9.9
- Outer-Ø ca. mm
- 13
- Bending radius static
- 21
- PU/m
- 50
- Cut-to-length service available
- no
- EAN/GTIN
- 4060892379932
- customs tariff number
- 39173300
Technical Data HELUcond PA12-F NW 10 fine profile grey
Temperature range | -50°C up to +120°C temporary up to +150°C |
Details HELUcond PA12-F NW 10 fine profile grey
Cable Structure
-
- Mod. Polyamide 12
Properties
-
- halogen-free
-
- cadmium-free
- Resistant to a multitude of
-
- Fuels
-
- Mineral oils
-
- Greases
-
- Weak bases
-
- Weak acids
Notes
-
- Suitable connection glands: HELUquick, HSSV
Tests
-
- Flammability acc. to UL 94: HB
Application
-
- Cable protection tube for heavy-duty applications. Capacity/100mm NW 17: approx. 350 N
-
- Plant and machine construction
-
- Robot construction
-
- Automation technology
-
- Rail technology
-
- Installation technology
Downloads HELUcond PA12-F NW 10 fine profile grey
Accessories
Products that match this product