![](https://assets-cdn.helukabel.com/suppliers/Helukabel/documents/pf/shop/M97496_1520x1160.jpg)
![](https://assets-cdn.helukabel.com/suppliers/Helukabel/documents/pf/shop/M97496_1520x1160.jpg)
HELUcond CO-PP ND 37 Polypropylene black
Part no. 96732
Base price. Surcharges are added for price increases, packaging, shipping and to reach minimum order values according to the General Terms & Conditions. For details, see shopping cart.
Item Details HELUcond CO-PP ND 37 Polypropylene black
- Part no.
- 96732
- Item description
- HELUcond CO-PP ND 37 Polypropylene black
- Nominal size mm
- 37
- Inner-Ø ca. mm
- 31
- Outer-Ø ca. mm
- 41.4
- Bending radius static
- PU/m
- 25
- Cut-to-length service available
- no
- EAN/GTIN
- 4060892380396
- customs tariff number
- 39173200
Technical Data HELUcond CO-PP ND 37 Polypropylene black
Temperature range | -40°C up to +135°C temporary up to +150°C |
Details HELUcond CO-PP ND 37 Polypropylene black
Cable Structure
-
- Polypropylene
Properties
-
- halogen-free
- Resistant to a multitude of
-
- Fuels
-
- Mineral oils
-
- Greases
-
- Weak bases
-
- Weak acids
Notes
-
- Suitable connection glands: COV
Tests
-
- Flammability acc. to UL 94: HB
Application
-
• The dividable and reclosable cable protection tube for subsequent mechanical protection of the cables.<br />• Trouble-free retrofitting<br />• High mechanical strength<br />• Simple installation of pre-fabricated lines<br />• Repair of existing systems<br /><br />• Plant and machine construction<br />• Automation technology<br />• Vehicle construction and shipbuilding<br />• Rail technology<br />• Installation technology<br />• Control cabinet construction
Downloads HELUcond CO-PP ND 37 Polypropylene black
Accessories
Products that match this product
![](https://assets-cdn.helukabel.com/suppliers/Helukabel/documents/pf/shop/M905031_1520x1160.jpg)
![](https://assets-cdn.helukabel.com/suppliers/Helukabel/documents/pf/shop/M920375_1520x1160.jpg)
![](https://assets-cdn.helukabel.com/suppliers/Helukabel/documents/pf/shop/M905031_1520x1160.jpg)