PA Corrugated tubes HELUcond CO-PA 10
Part no. 90061
Base price. Surcharges are added for price increases, packaging, shipping and to reach minimum order values according to the General Terms & Conditions. For details, see shopping cart.
Item Details PA Corrugated tubes HELUcond CO-PA 10
- Part no.
- 90061
- Item description
- PA Corrugated tubes HELUcond CO-PA 10
- Outer Ø mm (approx.)
- 13.5
- Colour
- black
- trade size mm
- 10.0
- Inner Ø mm
- 8.8
- Metres per Packaging Unit
- 50
- Cut-to-length service available
- no
- EAN / GTIN
- 4060892380075
- Customs tariff number
- 39173200
Technical Data PA Corrugated tubes HELUcond CO-PA 10
PA Corrugated tubes | |
Temperature range | -40°C to +120°C short term up to +150°C |
Details PA Corrugated tubes HELUcond CO-PA 10
Cable Structure
-
- Material: Polyamide (PA) 6
-
- Flammability acc. to UL 94 (V2)
Properties
-
- halogen-free
-
- resistant to: fuels, mineral oils, greases
-
- Trouble-free retrofitting
-
- high mechanical strength
-
- simple installation of pre-fabricated lines
Notes
-
- Suitable connection glands: COV
Tests
-
- Entflammbarkeit nach UL 94: HB
Application
-
- Machine and plant construction
-
- Automation technology
-
- Vehicle construction and shipbuilding
-
- Railway technology
-
- Installation technology
-
- Control cabinet construction
-
- The dividable and reclosable cable protection tube for subsequent mechanical protection of the cables.
- Repair of existing systems.
Downloads PA Corrugated tubes HELUcond CO-PA 10
Accessories
Products that match this product