HELUTOP® MS-E PG 42 (CD 30.0-38.0 mm)
Part no. 90778
Base price. Surcharges are added for metal, price increases, packaging, shipping and to reach minimum order values according to the General Terms & Conditions. For details, see shopping cart.
Item Details HELUTOP® MS-E PG 42 (CD 30.0-38.0 mm)
- Part no.
- 90778
- Item description
- HELUTOP® MS-E PG 42 (CD 30.0-38.0 mm)
- Brass surcharge
- yes
- Thread type
- PG
- Size
- PG 42
- Cable Ø from / to mm
- 30.0 - 38.0
- Thread length mm
- 12.0
- Spanner size mm
- 58
- Pieces per Packaging Unit
- 5
- Individual quantities available
- no
- EAN / GTIN
- 4060892352027
- Customs tariff number
- 74122000
Technical Data HELUTOP® MS-E PG 42 (CD 30.0-38.0 mm)
Nickel plated brass EMC cable gland und earthing gland | |
Temperature range | -20°C to +100°C short term -40°C to +150°C |
Protection class | IP 68 - 5 bar |
Details HELUTOP® MS-E PG 42 (CD 30.0-38.0 mm)
Cable Structure
-
- Material: Brass, nickel plated
-
- Contact system: Copper-Beryllium
-
- Clamp: Polyamide (PA) 6
-
- Seal: Chloroprene rubber (CR)
-
- O-ring: Nitrile butadiene rubber (NBR)
-
- with integrated contact system
Properties
-
- optimum strain relief through clamping lamella
-
- easy to assemble, time and cost savings
-
- watertight, dust-tight
-
- large clamping areas
Notes
-
- Legend:
- Dimensions
- TD - Thread Diameter
- TL - Thread Length
- SZ - Spanner Size
Application
-
- For safe, quick assembly and contacting.
Downloads HELUTOP® MS-E PG 42 (CD 30.0-38.0 mm)
Accessories
Products that match this product