HELUTOP® HT-MS-R M40 x 1.5 (CD 12.0-20.0 mm)

HELUTOP® HT-MS-R M40 x 1.5 (CD 12.0-20.0 mm) Part no. 903565
  • UL certification
  • CSA certification
  • VDE certification
€ 650,90 / 100 Item  
Base price. Surcharges are added for metal, price increases, packaging, shipping and to reach minimum order values according to the General Terms & Conditions. For details, see shopping cart.
Login now

Item Details

Part no.
903565
Item description
HELUTOP® HT-MS-R M40 x 1.5 (CD 12.0-20.0 mm)
Thread type
metric
Cable Ø from / to mm
12.0 - 20.0
Thread length mm
9.0
Spanner size mm
40,43
Pieces per Packaging Unit
10
anbruchfähig
no
EAN/GTIN
4060892351686
Customs tariff number
74122000

Technical Data

Nickel plated brass cable gland
Temperature range -20°C to +100°C
short term -40°C to +150°C
Protection class IP 68 - 5 bar / IP 66

Details

Cable Structure

  • Material: Brass, nickel plated
  • Clamp: Polyamide (PA) 6
  • Seal: Chloroprene rubber (CR)
  • O-ring: Nitrile butadiene rubber (NBR)

Properties

  • optimum strain relief through clamping lamella
  • easy to assemble, time and cost savings
  • watertight, dust-tight
  • large clamping areas

Tests

  • Test standard EN 62444

Notes

  • Legend:
  • Dimensions
  • TD - Thread Diameter
  • TL - Thread Length
  • SZ - Spanner Size

Application

  • Machine and plant construction
  • Robotics
  • Automation technology
  • Vehicle construction and shipbuilding
  • Railway technology
  • Installation technology
  • Control cabinet construction

Downloads

Accessories

Products that match this product

Info Circlechevron-leftAlertBrowse fileDownload fileFileImagePdfWordTextExcelPowerpointArchiveCsvAudioVideoSpinnerCalendarSort NoneSort ASCSort DESCReturn arrowMinusYouTubeSyncVisibleInvisible