HELUTOP® HT-MS-EX-d M90 x 1.5 (CD 75.0-82.0 mm)

HELUTOP® HT-MS-EX-d M90 x 1.5 (CD 75.0-82.0 mm) Part no. 906957
  • UKCA certification
€ 9.762,84 / 100 Item  
Base price. Surcharges are added for price increases, packaging, shipping and to reach minimum order values according to the General Terms & Conditions. For details, see shopping cart.
Login now

Item Details

Part no.
906957
Item description
HELUTOP® HT-MS-EX-d M90 x 1.5 (CD 75.0-82.0 mm)
Thread type
metric
Cable Ø from / to mm
75.0 - 82.0
Thread length mm
20.0
Spanner size mm
105
Height mm
56
Pieces per Packaging Unit
1
anbruchfähig
no
EAN/GTIN
4060892350108
Customs tariff number
74122000

Technical Data

Nickel plated brass EX cable gland
Temperature range -40°C to +80°C
Protection class IP 66 / IP 68

Details

Cable Structure

      • Material: Brass, nickel plated
      • Clamp: Polyamide (PA) 6
      • Seal: Chloroprene rubber (CR)
      • O-ring: Chloroprene rubber (CR)

Properties

      • optimum strain relief through clamping lamella
      • easy to assemble, time and cost savings
      • watertight, dust-tight
      • large clamping areas

Tests

      • Test standard EN 60079-0:2012, EN 60079-1:2007, EN 60079-7:2007, EN 60079-11:2012, EN 60079-31:2014, IEC 60079-0:2012, IEC 60079-1:2014, IEC 60079-7:2006, IEC 60079-11:2011, IEC 60079-31:2013

Notes

      • Certificate of Conformity: IMQ 13 ATEX 018X
      • Marking: Ex-d, Ex-e, EX II 2GD, Exd IIC Gb, Exe IIC Gb, Ex t IIIC DB
      • Stainless steel 1.4404 and other temperature ranges available on request.
      • Unit: 1 pcs
      • Legend:
      • Dimensions
      • TD - Thread Diameter
      • TL - Thread Length
      • SZ - Spanner Size
      • H - Height

Application

      • Zone 1
      • Zone 2
      • Zone 21
      • Zone 22
      • IIA
      • IIB
      • IIC

Downloads

Info Circlechevron-leftAlertBrowse fileDownload fileFileImagePdfWordTextExcelPowerpointArchiveCsvAudioVideoSpinnerCalendarSort NoneSort ASCSort DESCReturn arrowMinusYouTubeSyncVisibleInvisible