HELUTOP® HT NPT 1/2" grey (RAL 7035) (CD 6.0-12.0 mm) SZ 24
Part no. 92781
Base price. Surcharges are added for price increases, packaging, shipping and to reach minimum order values according to the General Terms & Conditions. For details, see shopping cart.
Item Details HELUTOP® HT NPT 1/2" grey (RAL 7035) (CD 6.0-12.0 mm) SZ 24
- Part no.
- 92781
- Item description
- HELUTOP® HT NPT 1/2" grey (RAL 7035) (CD 6.0-12.0 mm) SZ 24
- Thread type
- Colour
- grey (RAL 7035)
- Cable Ø from / to mm
- 6.0 - 12.0
- Thread length mm
- 15.0
- Spanner size mm
- 24
- Pieces per Packaging Unit
- 50
- anbruchfähig
- no
- EAN/GTIN
- 4060892348679
- Customs tariff number
- 39174000
Technical Data HELUTOP® HT NPT 1/2" grey (RAL 7035) (CD 6.0-12.0 mm) SZ 24
PA plastic cable gland | |
Temperature range | -20°C to +100°C short term -30°C to +150°C |
Protection class | IP 68 - 5 bar / IP 66 |
Details HELUTOP® HT NPT 1/2" grey (RAL 7035) (CD 6.0-12.0 mm) SZ 24
Cable Structure
-
- Material: Polyamide (PA) 6
-
- Seal: Chloroprene rubber (CR)
Properties
-
- phosphor-free
-
- silicone-free
-
- cadmium-free
-
- optimum strain relief through clamping lamella
-
- easy to assemble, time and cost savings
-
- watertight, dust-tight
-
- large clamping areas
-
- with vibration protection
Tests
-
- Test standard EN 62444
Notes
-
- Protection class IP 68, if the bore diameter in the sealing insert area is equal to the cable diameter.
-
- Legend:
- Dimensions
- TD - Thread Diameter
- TL - Thread Length
- SZ - Spanner Size
Application
-
• Machine and plant construction<br />• Robotics<br />• Automation technology<br />• Vehicle construction and shipbuilding<br />• Railway technology<br />• Installation technology<br />• Control cabinet construction
Downloads HELUTOP® HT NPT 1/2" grey (RAL 7035) (CD 6.0-12.0 mm) SZ 24
Accessories
Products that match this product