![HELUTOP® HT-K](https://assets-cdn.helukabel.com/suppliers/Helukabel/documents/pf/shop/M93867_TZ_1520x1160.jpg)
![HELUTOP® HT-K](https://assets-cdn.helukabel.com/suppliers/Helukabel/documents/pf/shop/M93867_TZ_1520x1160.jpg)
HELUTOP® HT-K PG 16 black (CD 10.0-14.0 mm)
Part no. 93876
Base price. Surcharges are added for price increases, packaging, shipping and to reach minimum order values according to the General Terms & Conditions. For details, see shopping cart.
Item Details HELUTOP® HT-K PG 16 black (CD 10.0-14.0 mm)
- Part no.
- 93876
- Item description
- HELUTOP® HT-K PG 16 black (CD 10.0-14.0 mm)
- Thread type
- Colour
- black (RAL 9005)
- Cable Ø from / to mm
- 10.0 - 14.0
- Thread length mm
- 10.0
- Spanner size mm
- 27
- Pieces per Packaging Unit
- 50
- anbruchfähig
- no
- EAN/GTIN
- 4060892348976
- Customs tariff number
- 39174000
Technical Data HELUTOP® HT-K PG 16 black (CD 10.0-14.0 mm)
PA plastic cable gland | |
Temperature range | -20°C to +100°C short term -30°C to +150°C |
Protection class | IP 68 - 5 bar / IP 66 |
Details HELUTOP® HT-K PG 16 black (CD 10.0-14.0 mm)
Cable Structure
-
- Material: Polyamide (PA) 6
-
- Seal: Chloroprene rubber (CR)
Properties
-
- phosphor-free
-
- silicone-free
-
- cadmium-free
-
- optimum strain relief through clamping lamella
-
- easy to assemble, time and cost savings
-
- watertight, dust-tight
-
- large clamping areas
-
- with anti-kink spiral for mobile use
Tests
-
- Test standard EN 62444
Notes
-
- Legend:
- Dimensions
- TD - Thread Diameter
- TL - Thread Length
- SZ - Spanner Size
Application
-
• Machine and plant construction<br />• Robotics<br />• Automation technology<br />• Vehicle construction and shipbuilding<br />• Railway technology<br />• Installation technology
Downloads HELUTOP® HT-K PG 16 black (CD 10.0-14.0 mm)
Accessories
Products that match this product
![HELUTOP® sealing inserts](https://assets-cdn.helukabel.com/suppliers/Helukabel/documents/pf/shop/M905924_PF_1520x1160.jpg)