HELUTOP® HT-K M25 x 1.5 grey (RAL 7001) (CD 13.0-18.0 mm)
Part no. 93860
Base price. Surcharges are added for price increases, packaging, shipping and to reach minimum order values according to the General Terms & Conditions. For details, see shopping cart.
Item Details HELUTOP® HT-K M25 x 1.5 grey (RAL 7001) (CD 13.0-18.0 mm)
- Part no.
- 93860
- Item description
- HELUTOP® HT-K M25 x 1.5 grey (RAL 7001) (CD 13.0-18.0 mm)
- Thread type
- metric
- Size
- M25 x 1.5
- Colour
- grey (RAL 7001)
- Cable Ø from / to mm
- 13.0 - 18.0
- Thread length mm
- 10.0
- Spanner size mm
- 33
- Pieces per Packaging Unit
- 25
- Individual quantities available
- no
- EAN / GTIN
- 4060892349034
- Customs tariff number
- 39174000
Technical Data HELUTOP® HT-K M25 x 1.5 grey (RAL 7001) (CD 13.0-18.0 mm)
PA plastic cable gland | |
Temperature range | -20°C to +100°C short term -30°C to +150°C |
Protection class | IP 68 - 5 bar / IP 66 |
Details HELUTOP® HT-K M25 x 1.5 grey (RAL 7001) (CD 13.0-18.0 mm)
Cable Structure
-
- Material: Polyamide (PA) 6
-
- Seal: Chloroprene rubber (CR)
Properties
-
- phosphor-free
-
- silicone-free
-
- cadmium-free
-
- optimum strain relief through clamping lamella
-
- easy to assemble, time and cost savings
-
- watertight, dust-tight
-
- large clamping areas
-
- with anti-kink spiral for mobile use
Tests
-
- Test standard EN 62444
Notes
-
- Legend:
- Dimensions
- TD - Thread Diameter
- TL - Thread Length
- SZ - Spanner Size
Application
-
- Machine and plant construction
-
- Robotics
-
- Automation technology
-
- Vehicle construction and shipbuilding
-
- Railway technology
-
- Installation technology
Downloads HELUTOP® HT-K M25 x 1.5 grey (RAL 7001) (CD 13.0-18.0 mm)
Accessories
Products that match this product