HELUTOP® HT-E M12 x 1.5 Part no. 99980
  • UL certification
€ 1.861,73 / 100 Item  
Base price. Surcharges are added for price increases, packaging, shipping and to reach minimum order values according to the General Terms & Conditions. For details, see shopping cart.
Login now

Item Details

Part no.
99980
Item description
HELUTOP® HT-E M12 x 1.5
Thread type
metric
Cable Ø from / to mm
3.0 - 6.5
Thread length mm
6.0
Spanner size mm
14
Pieces per Packaging Unit
50
anbruchfähig
no
EAN/GTIN
4060892352478
Customs tariff number
73072910

Technical Data

Stainless steel cable gland
Temperature range -20°C to +100°C
Protection class IP 68 - 5 bar

Details

Cable Structure

  • Material: Stainless steel 1.4305 / AISI 303
  • Clamp: Polyamide (PA) 6
  • Seal: Chloroprene rubber (CR)
  • O-ring: Nitrile butadiene rubber (NBR)

Properties

  • optimum strain relief through clamping lamella
  • easy to assemble, time and cost savings
  • watertight, dust-tight
  • large clamping areas
  • high corrosion resistance

Tests

  • Test standard EN 62444

Notes

  • Legend:
  • Dimensions
  • TD - Thread Diameter
  • TL - Thread Length
  • SZ - Spanner Size

Application

  • Machine and plant construction
  • Robotics
  • Automation technology
  • Vehicle construction and shipbuilding
  • Railway technology
  • Installation technology
  • Control cabinet construction
  • For use under heavy loads.

Downloads

Accessories

Products that match this product

Info Circlechevron-leftAlertBrowse fileDownload fileFileImagePdfWordTextExcelPowerpointArchiveCsvAudioVideoSpinnerCalendarSort NoneSort ASCSort DESCReturn arrowMinusYouTubeSyncVisibleInvisible