HELUTOP® HT-BS M40 x 1.5 black
Part no. 94555
Base price. Surcharges are added for price increases, packaging, shipping and to reach minimum order values according to the General Terms & Conditions. For details, see shopping cart.
Item Details HELUTOP® HT-BS M40 x 1.5 black
- Part no.
- 94555
- Item description
- HELUTOP® HT-BS M40 x 1.5 black
- Thread type
- metric
- Colour
- black (RAL 9005)
- Cable Ø from / to mm
- 22.0 - 32.0
- Thread length mm
- 18.0
- Spanner size mm
- 53
- Pieces per Packaging Unit
- 10
- anbruchfähig
- no
- EAN/GTIN
- 4060892349706
- Customs tariff number
- 39174000
Technical Data HELUTOP® HT-BS M40 x 1.5 black
PA plastic cable gland | |
Temperature range | -20°C to +100°C short term -30°C to +150°C |
Protection class | IP 68 - 5 bar, 30 min. / IP 66 |
Details HELUTOP® HT-BS M40 x 1.5 black
Cable Structure
-
- Material: Polyamide (PA) 6
-
- Seal: Chloroprene rubber (CR)
-
- Dust protection: Foam rubber
-
- pre-assembled dust protection
Properties
-
- phosphor-free
-
- silicone-free
-
- cadmium-free
-
- optimum strain relief through clamping lamella
-
- easy to assemble, time and cost savings
-
- watertight, dust-tight
-
- large clamping areas
Tests
-
- Test standard EN 62444
Notes
-
- The informaion of the protection classification applies only by use as cable gland, not as dust cap.
-
- Legend:
- Dimensions
- TD - Thread Diameter
- TL - Thread Length
- SZ - Spanner Size
Application
-
• Machine and plant construction<br />• Robotics<br />• Automation technology<br />• Vehicle construction and shipbuilding<br />• Railway technology<br />• Installation technology<br />• Control cabinet construction
Downloads HELUTOP® HT-BS M40 x 1.5 black
Accessories
Products that match this product