HELUTHERM® 600 1 x 0.25 mm²
Part no. 51703
Base price. Surcharges are added for metal, price increases, packaging, shipping and to reach minimum order values according to the General Terms & Conditions. For details, see shopping cart.
Item Details HELUTHERM® 600 1 x 0.25 mm²
- Part no.
- 51703
- Item description
- HELUTHERM® 600 1 x 0.25 mm²
- Outer Ø mm (approx.)
- 2
- Ni factor per km
- 2.4
- Weight kg/km (approx.)
- 9.5
- Nickel base in EUR / 100 kg
- 0
- Metres per Packaging Unit
- 100
- Cut-to-length service available
- no
- EAN / GTIN
- 4060892243554
- Customs tariff number
- 85444995
Technical Data HELUTHERM® 600 1 x 0.25 mm²
All technical data can be found in the data sheet in the Downloads section |