![HELUTHERM® 600-ES](https://assets-cdn.helukabel.com/suppliers/Helukabel/documents/pf/shop/M50475_1520x1160.jpg)
![HELUTHERM® 600-ES](https://assets-cdn.helukabel.com/suppliers/Helukabel/documents/pf/shop/M50475_1520x1160.jpg)
HELUTHERM® 600-ES 1 x 4 mm²
Part no. 50480
Base price. Surcharges are added for metal, price increases, packaging, shipping and to reach minimum order values according to the General Terms & Conditions. For details, see shopping cart.
Item Details HELUTHERM® 600-ES 1 x 4 mm²
- Part no.
- 50480
- Item description
- HELUTHERM® 600-ES 1 x 4 mm²
- Outer Ø mm (approx.)
- 5.4
- Ni-weight kg/km
- 38.0
- Weight kg/km (approx.)
- 78.0
- Nickel base in EUR / 100 kg
- 0
- Metres per Packaging Unit
- 100
- Cut-to-length service available
- yes
- EAN / GTIN
- 4060892243486
- Customs tariff number
- 85444995
Technical Data HELUTHERM® 600-ES 1 x 4 mm²
All technical data can be found in the data sheet in the Downloads section |