![HELUTHERM® 400](https://assets-cdn.helukabel.com/suppliers/Helukabel/documents/pf/shop/M50901_PF_1520x1160.jpg)
![HELUTHERM® 400](https://assets-cdn.helukabel.com/suppliers/Helukabel/documents/pf/shop/M50901_PF_1520x1160.jpg)
HELUTHERM® 400 violet 1 x 6 mm²
Part no. 50991
- Single core
- stranded
- nickel conductor
- for high temperature applications
Base price. Surcharges are added for metal, price increases, packaging, shipping and to reach minimum order values according to the General Terms & Conditions. For details, see shopping cart.
Item Details HELUTHERM® 400 violet 1 x 6 mm²
- Part no.
- 50991
- Item description
- HELUTHERM® 400 violet 1 x 6 mm²
- Core Colour
- violet
- AWG (approx.)
- 10
- Outer Ø mm (approx.)
- 5.0 - 6.3
- Ni-weight kg/km
- 58.0
- Nickel base in EUR / 100 kg
- 0
- Metres per Packaging Unit
- 100
- Cut-to-length service available
- yes
- EAN / GTIN
- 4060892246623
- Customs tariff number
- 85444995
Technical Data HELUTHERM® 400 violet 1 x 6 mm²
Single core | |
Temperature range | fixed -60°C to +400°C |
Nominal voltage | AC U0/U 300/500 V |
Test voltage (spark test) | 2000 V |
Minimum bending radius | flexible 15x Outer-Ø fixed 7.5x Outer-Ø |
Details HELUTHERM® 400 violet 1 x 6 mm²
Cable Structure
-
- Ni conductor, stranded
-
- Core insulation: glass silk braid with heat-resistant impregnation
-
- Core identification: see datasheet; identification by coloured helix
Properties
-
- halogen-free
Tests
-
- halogen-free acc. to DIN VDE 0482-754-1 / DIN EN 60754-1 / IEC 60754-1
Notes
-
- the conductor is metrically (mm²) constructed, AWG numbers are approximated, and are for reference only
-
- At temperatures above 200°C during the first commissioning, the impregnating varnish may degrade and leave only pure glass fibers remaining as insulation. This can be observed as evaporation.
Application
-
- Single core with a wide temperature range; especially suited for use in the aviation and aerospace industry, in power stations, in engine design as well as in chemical, steel and metallurgical plants. For critical applications, for example involving mechanical stress, we recommend to contact us.