HELUTHERM® 145 MULTI black 3 G 1.5 mm² Part no. 53453
  • EAC certification
  • product.icon.logo_dnv
  • Halogen-free (LS0H)
  • UV-resistant
  • Length marking in metres
  • UKCA certification
  • temperature-resistant control and connection cable
  • enhanced characteristics during fire conditions
  • cross-linked insulation and sheathing material
€ 436,80 / 100 metre  
Base price. Surcharges are added for metal, price increases, packaging, shipping and to reach minimum order values according to the General Terms & Conditions. For details, see shopping cart.
Login now

Item Details

Part no.
53453
Item description
HELUTHERM® 145 MULTI black 3 G 1.5 mm²
AWG (approx.)
16
Outer Ø mm (approx.)
8.3
Cu-weight kg/km
43.2
Weight kg/km (approx.)
93.0
Copper base in EUR / 100 kg
150
Metres per Packaging Unit
100, 500, 1000
Cut-to-length service available
yes
EAN / GTIN
4060892153167
Customs tariff number
85444995

Technical Data

Control and connection cable
Temperature range flexible -35°C to +120°C
fixed -55°C to +145°C
Short circuit temperature at the conductor +200°C
Nominal voltage 0.25 - 1 mm²: AC U0/U 300/500 V
1.5 - 95 mm²: AC U0/U 450/750 V
1.5 - 95 mm²: fixed and protected installation AC U0/U 600/1000 V
Test voltage core/core 3000 V
Minimum bending radius flexible 8x Outer-Ø
fixed 4x Outer-Ø

Details

Cable Structure

  • Copper wire tinned, finely stranded acc. to DIN VDE 0295 Class 5 / IEC 60228 Class 5
  • Core insulation: cross-linked polyolefin
  • Core identification acc. to DIN VDE 0293-308,
  • 1 core(s): black or green-yellow
  • 2 - 5 core(s): colour coded
  • 6 - 37 core(s): black cores with consecutive labeling in white digits
  • Protective conductor: starting with 3 cores,
  • G = with protective conductor GN-YE, in the outer layer,
  • x = without protective conductor
  • Cores stranded in layers with optimal lay lengths
  • Fleece wrapping
  • Outer sheath: cross-linked polyolefin
  • Sheath colour: black
  • Length marking: in metres

Properties

  • resistant to: oil, UV radiation, ozone, weathering effects
  • abrasion-resistant, notch-resistant
  • for outdoor use
  • halogen-free
  • the materials used during manufacturing are cadmium-free, contain no silicone and are free from substances harmful to the wetting properties of lacquers
  • no fire propagation, no release of corrosive and toxic gases

Tests

  • halogen-free acc. to DIN VDE 0482-754-1 / DIN EN 60754-1 / IEC 60754-1
  • corrosiveness of combustion gases acc. to DIN VDE 0482-754-2 / DIN EN 60754-2 / IEC 60754-2
  • flame-retardant acc. to DIN VDE 0482-332-1-2 / DIN EN 60332-1-2 / IEC 60332-1-2
  • bundle fire test acc. to DIN VDE 0482-332-3-22 / DIN EN 60332-3-22 / IEC 60332-3-22
  • smoke density acc. to DIN VDE 0482-1034-1+2 / DIN EN 61034-1+2 / IEC 61034-1+2
  • oil-resistant acc. to DIN VDE 0473-811-404 / DIN EN 60811-404 / IEC 60811-404, IRM 902 4h at +70°C
  • UV-resistant acc. to DIN EN ISO 4892-2
  • weather-resistant acc. to DIN EN ISO 4892-2
  • certifications and approvals:
  • EAC
  • 0.5 - 95 mm²: DNV

Notes

  • the conductor is metrically (mm²) constructed, AWG numbers are approximated, and are for reference only

Application

  • Cross-linked, temperature-resistant and halogen-free control and connection cable with enhanced behavior in case of fire; to connect lighting fixtures, heaters, electrical machinery, switching systems and distributors. Excellent high-temperature stability allows for a long service life. Resistant to weathering effects, moisture, ozone and UV radiation and therefore suitable for outdoor applications, e.g. traffic control systems. Low smoke development and no emission of corrosive gases in case of fire. Low fire load reduces risk of toxic fumes. The extent of damage to costly control and monitoring systems and the concrete and steel structures of buildings and plants due to fire can be reduced.
Info Circlechevron-leftAlertBrowse fileDownload fileFileImagePdfWordTextExcelPowerpointArchiveCsvAudioVideoSpinnerCalendarSort NoneSort ASCSort DESCReturn arrowMinusYouTubeSyncVisibleInvisible